| Mounting method | Surface mounted |
|---|---|
| Type of covering | Cover |
| Cover model | Closed |
| Type of door | None |
| Transparent cover/door | No |
| With lock | No |
| Height | 240 mm |
| Width | 190 mm |
| Depth | 94 mm |
| Built-in depth | 94 mm |
| Inner depth | 86 mm |
| Material plate thickness cabinet | 2 mm |
| Material plate thickness door/cover | 2 mm |
| Colour | Grey |
| RAL-number | 7035 |
| Number of openings for flange plates | 0 |
| Extension possible | No |
|---|---|
| Number of conduit inlets | 0 |
| Housing material | Plastic |
| Surface protection | Untreated |
| With mounting plate | No |
| Suitable for outdoor use | Yes |
| Suitable for lightning protection | Yes |
| Degree of protection (IP) | IP55 |
| Degree of protection (NEMA) | 3S |
| Protection class according to IEC 61140 | II |
| degree of impact strength (IK) | IK08 |
| Circuit integrity | Other |
| Cover with overpressure release | No |
| Operating / setting temperature | -25-40 °C |
| Storage temperature | -25-70 °C |