Mounting plate - for boxes 180x140 mm - galvanized steel - 1.5 mm thick
LEGRAND
Mounting plate - for boxes 180x140 mm - galvanized steel - 1.5 mm thick
REF. 035812
EAN.
3245060358129
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Width | 180 mm |
---|---|
Height | 140 mm |
Depth | 1.5 mm |
Material | Steel |
---|---|
Surface finishing | Galvanized |
Colour | Stainless steel |
Documentation
2 documents
Technical Guide
Technical Guide
1 document
Catalogue Commercial Page
SELECT AN ACTION