
Hygrostat - enclosure heating 230 V~ - 50/60 Hz - adjust humidity
LEGRAND
Hygrostat - enclosure heating 230 V~ - 50/60 Hz - adjust humidity
REF. 035311
EAN.
3245060353117
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Rated current In | 8 A |
---|---|
Adjustable setting value for relative air humidity | 35-100 % |
Mounting method | Other |
Type of switch function | Change-over contact (NO/NC) |
---|---|
With digital indication | No |
Documentation
2 documents
Catalogue Technical Page
Catalogue Commercial Page
SELECT AN ACTION