| Number of fans | 1 |
|---|---|
| Operating voltage AC 50 Hz | 230-240 V |
| Operating voltage AC 60 Hz | 230-240 V |
| Voltage type | AC |
| Suitable for wall built-in | Yes |
| Built as slide-in ventilator | No |
| Air circulator | No |
| Roof ventilator | No |
| With filter | Yes |
| Volume flow, freeblowing | 1000 m³/h |
| Rated power | 114 W |
|---|---|
| EMC-version | No |
| Degree of protection (IP) | IP54 |
| Mounting method | Screw mounting |
| Suitable for 19 inch rack mounting | No |
| Colour | Grey |
| RAL-number | 7035 |
| Width | 325 mm |
| Height | 325 mm |
| Depth | 152 mm |