Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 348 47

Room thermostat - for enclosure heating - 12 to 250 V~

  • Pack (number of units) 1
  • Volume (dm3) 0.235
  • Weight (g) 74.00

Substitution references

No substitute reference

Product characteristics
Regulation
  • IP 20
Thermostats
  • Precision 0.5 °C (neutral connected)
  • Switching and control range: 2 °C
  • 230 V - 50/60 Hz
  • NO contact: 5 A, 250 V~
  • NC contact: 10 A, 250 V~
  • Can be set to between 5 and 60 °C with NC and NO contact
  • Mounted on rail symmetrical
General characteristics
Heat regulation for cabinets and enclosures - heating and regulation
pages_catalogue.png Catalogue pages & additional information

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.