Plastic louvre - IP 54 - 325x325 mm - with filter G 3 - RAL 7035
-
LEGRAND
Plastic louvre - IP 54 - 325x325 mm - with filter G 3 - RAL 7035
REF. 034836
EAN.
3245060348366
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Suitable for enclosure building depth | 36.5 mm |
---|---|
Width | 325 mm |
Height | 325 mm |
For max. number of fans | 1 |
Material | Plastic |
Surface finishing | Untreated |
With built-in filter | Yes |
---|---|
Mounting method | Other |
Degree of protection (IP) | IP54 |
Colour | Grey |
RAL-number | 7035 |
Documentation
1 document
Instruction Use
1 document
Catalogue Commercial Page
SELECT AN ACTION