| Number of fans | 1 |
|---|---|
| Operating voltage AC 50 Hz (Min-Max) | 230-240 V |
| Operating voltage AC 60 Hz (Min-Max) | 230-240 V |
| Voltage type | AC |
| Suitable for wall built-in | No |
| Built as slide-in ventilator | No |
| Air circulator | No |
| Roof ventilator | Yes |
| With filter | No |
| Volume flow, freeblowing | 1000 m³/h |
| Rated power | 180 W |
|---|---|
| Degree of protection (IP) | IP23 |
| Mounting method | Screw mounting |
| Suitable for 19 inch rack mounting | No |
| Colour | Grey |
| RAL-number | 7035 |
| Width | 400 mm |
| Height | 350 mm |
| Depth | 100 mm |