| Conductor material | Copper |
|---|---|
| Conductor surface | Tinned |
| Nominal cross section conductor | 30 mm² |
| Conductor category | Class 5 = flexible |
| Shape of conductor | Flat |
| Braided | Yes |
| Cable width approximate | 20 mm |
|---|---|
| Length | 200 mm |
| Insulated | No |
| With connecting lugs | No |
| Connection lugs drilled | Yes |
| With cable lugs | No |