
Equipotential bonding connector - busbar system from Ø 28 to 32 mm
LEGRAND
Equipotential bonding connector - busbar system from Ø 28 to 32 mm
REF. 034387
EAN.
3245060343873
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Suitable for | Earthing lug |
---|---|
Connection cross section | 16-16 mm² |
Clamping range round conductor | 28-32 mm |
Clamp width flat conductor | Up to 40 mm |
---|---|
Material | Steel |
Surface protection | Galvanic/electrolytic zinc plated |
Documentation
1 document
Catalogue Commercial Page
SELECT AN ACTION