Nylbloc™ - connection strips and connectors without screws
Connectors without screws - Capvis caps
- Rapid connection for 1.5 - 2.5 - 4 and 6 mm ² solid conductor cables - 440 V insulation
- Nominal capacity : 1.5 mm ²mm ²
- No of cables and corresponding sections : 3 to 5 of 0,5² - 2 to 4 of 0,75² - 2 of 1.5² mm ²mm ²
- Cap colour : blue
- Packaging type : box