Nylbloc™ auto - screwless connection terminals
Screwless connection terminals - Nylbloc auto
- No tool direct connection after simple stripping of copper conductors
- Test socket for tester screwdriver or test tip Cat.No 0 394 45 for IP 2X test or Ø4 mm tip on Nylbloc auto terminals
- Conform to EN 60998 - 2 - 2
- For rigid cable from 0,75 to 2.5 mm ²
- Stripping length : 11 mm
- Connection by separate crimping blades
- Transparent base providing full visibility of the connections
- Colour code to identify products
- Duplix marking possible on 3, 5 and 8 - wire terminals
- Max. intensity : 24 A. Insulating voltage : 450 V~
- Grey terminal for 8 wires