| Explosion-tested version 'Ex e' | Yes |
|---|---|
| Type of electrical connection 1 | Screw connection |
| Type of electrical connection 2 | Screw connection |
| Mounting method | Other |
| Material insulation body | Thermoplastic |
| Inflammability class of insulation material according to UL94 | Other |
|---|---|
| Closing plate required | No |
| Colour | Black |
| Transparent | No |