Skip to main content
Logo print

Connection strip Nylbloc - capacity 6 mm² - max. current 41 A - black

Nylbloc™ LEGRAND

Connection strip Nylbloc - capacity 6 mm² - max. current 41 A - black

REF. 034213 EAN. 3245060342135
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Explosion-tested version 'Ex e' Yes
Type of electrical connection 1 Screw connection
Type of electrical connection 2 Screw connection
Mounting method Other
Material insulation body Thermoplastic
Inflammability class of insulation material according to with UL94 Other
Closing plate required No
Colour Black
Transparent No

Documentation

1 document
Catalogue Commercial Page
ex223001_0819.pdf pdf (0.1 Mo)
6 documents
Agreement
VDE-40018574 (0.88 Mo)
Agreement
IMQ-EN641 (0.62 Mo)
Agreement
AENOR-030/000810 (0.33 Mo)
Agreement
NF-650672A (0.18 Mo)
Agreement
KEMA-2171325.02 (0.77 Mo)
PEP
LGRP-2015-037-V1-EN.pdf pdf (0.62 Mo)

Up-sell

Others also bought

You can only compare 4 products, you must remove 1 to add this one
Details