
Connection strip Nylbloc - capacity 2.5 mm² - max. current 24 A - black
Nylbloc™
LEGRAND
Connection strip Nylbloc - capacity 2.5 mm² - max. current 24 A - black
REF. 034211
EAN.
3245060342111
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Explosion-tested version 'Ex e' | Yes |
---|---|
Type of electrical connection 1 | Screw connection |
Type of electrical connection 2 | Screw connection |
Mounting method | Other |
Material insulation body | Thermoplastic |
Inflammability class of insulation material according to UL94 | Other |
---|---|
Closing plate required | No |
Colour | Black |
Transparent | No |
Documentation
1 document
Catalogue Commercial Page
4 documents
PEP
Agreement
AENOR-030/000810
(0.62 Mo)
Agreement
IMQ-EN640
(0.6 Mo)
Agreement
NF App Domestic-650672A
(0.18 Mo)
SELECT AN ACTION