Line tap - non-shear - with feet - capacity per tap 2x75 mm² - hexagonal head
-
LEGRAND
Line tap - non-shear - with feet - capacity per tap 2x75 mm² - hexagonal head
REF. 034045
EAN.
3245060340452
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Explosion-tested version 'Ex e' | No |
---|---|
Connectable conductor cross section fine-strand without cable end sleeve | 75-75 mm² |
Connectable conductor cross section solid-core | 75-75 mm² |
Connectable conductor cross section multi-wired | 75-75 mm² |
Type of electrical connection 1 | Other |
Type of electrical connection 2 | Screw connection |
Number of poles | 1 |
Mounting method | Other |
Material insulation body | Thermoplastic |
---|---|
Inflammability class of insulation material according to with UL94 | Other |
Width | 78 mm |
Height | 71 mm |
Depth | 40 mm |
Closing plate required | No |
Colour | Black |
Transparent | No |
Documentation
3 documents
Technical Sheet
Technical Sheet
Instruction Use
1 document
Catalogue Commercial Page
SELECT AN ACTION