| Explosion-tested version 'Ex e' | No |
|---|---|
| Connectable conductor cross section fine-strand without cable end sleeve | 25-25 mm² |
| Connectable conductor cross section fine-strand with cable end sleeve | 16-16 mm² |
| Connectable conductor cross section solid-core | 25-25 mm² |
| Connectable conductor cross section multi-wired | 25-25 mm² |
| Rated current In | 157 A |
| Rated voltage | 230 V |
| Type of electrical connection 1 | Other |
| Type of electrical connection 2 | Screw connection |
| Number of poles | 1 |
| Number of clamp positions per pole | 1 |
| Mounting method | Other |
|---|---|
| Material insulation body | Thermoplastic |
| Operating temperature | -5-40 °C |
| Inflammability class of insulation material according to UL94 | Other |
| Width | 48 mm |
| Height | 49 mm |
| Depth | 25.8 mm |
| Closing plate required | No |
| Colour | Black |
| Transparent | No |