Skip to main content
Logo print

Patch panel 19 inch - to be equipped with cassettes and 24 RJ45

LCS³ LEGRAND

Patch panel 19 inch - to be equipped with cassettes and 24 RJ45

REF. 033791 EAN. 3414970870803
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Type of connector RJ45 8(8)
Connection type Insulation displacement connector
Number of height units 1
Colour Black
RAL-number 9017
Mounting method 482.6 mm (19 inch) mounting
Height 43.85 mm
Width 482.5 mm
Depth 321.7 mm
Degree of impact strength (IK) IK03
Operating / setting temperature -25-70 °C
Storage temperature -40-70 °C
Terminal marking indication Yes
Prewired No
Cable nature for connection Flexible or rigid
Label space/information surface Yes
Cable support With zigzag

Documentation

4 documents
Instruction Use
LE09727AD.pdf pdf (4.73 Mo)
Technical Sheet
S000104244EN-04.pdf pdf (0.12 Mo)
Technical Sheet
S000099438FR-04.pdf pdf (1.91 Mo)
Technical Sheet
S000099438EN-04.pdf pdf (1.91 Mo)
5 documents
Catalogue Commercial Page
ex223001_0976.pdf pdf (0.15 Mo)
Catalogue Commercial Page
ex223001_0978.pdf pdf (0.16 Mo)
Catalogue Commercial Page
ex223001_0994.pdf pdf (0.12 Mo)
Catalogue Commercial Page
ex223001_0989.pdf pdf (0.16 Mo)
Catalogue Commercial Page
ex223001_0983.pdf pdf (0.16 Mo)
2 documents
PEP
LGRP-00626-V02.01-FR.pdf pdf (0.96 Mo)
PEP
LGRP-00626-V02.01-EN.pdf pdf (0.95 Mo)

Up-sell

Others also bought

You can only compare 4 products, you must remove 1 to add this one
Details