This RJ45 connector is to be installed in flat or angled (1U 24 and 48 slots) patch panels. Front-panel and fast-snap accessibility of each individual connector provide ease and reliability for tool-less installation and maintenance.
| Model | Bus (jack) |
|---|---|
| Type of connector | RJ45 8(8) |
| Screened | Yes |
| Category | 6 |
| Connection type | Insulation displacement connector |
| Special tool necessary | No |
| Suitable for round cable | Yes |
| Suitable for flat cable | No |
| Suitable for litz wire conductor | Yes |
| Suitable for solid conductors | Yes |
| Colour | Silver |
| Min. AWG-size | Other |
| Max. AWG-size | 22 |
| Width | 17.5 mm |
|---|---|
| Height | 20.5 mm |
| Depth | 48.1 mm |
| Built-in depth | 0 mm |
| Degree of protection (IP) | Not applicable |
| Operating / setting temperature (Min-Max) | -40-70 °C |
| Terminal marking indication | Yes |
| RAL-number | 0 |
| Antimicrobial treatment | No |
| Label space/information surface | No |
| Mounting method | Other |
| Tube diameter for wall mounted product (Min-Max) | 0-0 mm |
| Entry membrane gland type | Not applicable |