Port blanking modules for flat and angled panels
LCS³
LEGRAND
Port blanking modules for flat and angled panels
REF. 033756
EAN.
3414970870421
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of accessory/spare part | Blind cap |
---|---|
Accessory | Yes |
Spare part | No |
Width | 107.2 mm |
Height | 33.4 mm |
Depth | 10.5 mm |
---|---|
Operating / setting temperature | -10-60 °C |
Colour | Grey |
Halogen free | Yes |
Mounting method | Not applicable |
Documentation
3 documents
Instruction Use
Technical Sheet
Technical Sheet
4 documents
Catalogue Commercial Page
Catalogue Commercial Page
Catalogue Commercial Page
Catalogue Commercial Page
SELECT AN ACTION