This cat. 6A STP RJ45 plug facilitates on-field wiring of four twisted pairs data cables thanks to toolless connection. It's ideal for a link terminated with a plug on active equipment side, notably CCTV camera and Wi-Fi access points.
| Model | Plug |
|---|---|
| Type of connector | RJ45 8(8) |
| Screened | Yes |
| Category | 6A (IEC) |
| Connection type | Insulation displacement connector |
| Special tool necessary | No |
| Suitable for round cable | Yes |
| Suitable for flat cable | No |
| Suitable for litz wire conductor | Yes |
| Suitable for solid conductors | Yes |
| Colour | Silver |
| Min. AWG-size | Other |
| Max. AWG-size | Other |
| Width | 18.4 mm |
| Height | 14.3 mm |
|---|---|
| Depth | 56 mm |
| Built-in depth | 0 mm |
| Degree of protection (IP) | IP20 |
| Operating / setting temperature | -10-60 °C |
| Storage temperature | -10-60 °C |
| Terminal marking indication | Yes |
| RAL-number | 0 |
| Antimicrobial treatment | No |
| Label space/information surface | No |
| Mounting method | Not applicable |
| Tube diameter for wall mounted product | 0-0 mm |
| Maximum Input cable diameter | 7.5 mm |
| Entry membrane gland type | Other |