This gigabit managed switch is an active device that connects devices together on a network. It supplies power until 130W and data to any ethernet-enabled device such as wifi access point, voIP phones, security cameras, IT gateways.
| Ethernet | Yes |
|---|---|
| Number of ports 10/100 Mbps RJ45 | 0 |
| Number of ports 10/100/1000 Mbps RJ45 | 10 |
| Number of ports 1000 Mbps RJ45 | 0 |
| Number of ports 10 Gbps Mini GBIC | 0 |
| Number of ports 100/1000 Mbps Mini GBIC | 0 |
| Number of ports 1000 Mbps Mini GBIC | 0 |
| Number of combination-ports RJ45/Mini GBIC | 0 |
| Number of ports 1000 Mbps GBIC | 0 |
| Number of ports 10/100 Mbps M12 | 0 |
| Number of ports 100 Mbps SC | 0 |
| Number of ports 1000 Mbps SC (SX) | 0 |
| Number of ports 1000 Mbps SC (LX) | 0 |
| Number of ports 100 Mbps ST | 0 |
| Number of ports 100 Mbps POF | 0 |
| Number of ports 1000 Mbps POF | 0 |
| Number of other ports | 3 |
| Power over Ethernet (PoE) | 802.3 at (PoE+) |
|---|---|
| Number of ports PoE | 8 |
| Max. PoE power | 130 W |
| Mounting method | 482.6 mm (19 inch) mounting |
| Number of module slots | 1 |
| Layer 2 | Yes |
| Layer 3 | Yes |
| Manageable | Yes |
| Height | 44 mm |
| Width | 220 mm |
| Depth | 240 mm |
| Operating / setting temperature | 0-40 °C |
| Voltage type | AC |
| Nominal voltage | 100-240 V |
| Frequency | 50-60 Hz |
| Colour | Black |