| Ethernet | Yes |
|---|---|
| Fast Ethernet | Yes |
| Gigabit Ethernet | No |
| 10 Gigabit Ethernet | No |
| Number of ports 10 Mbps RJ45 | 0 |
| Number of ports 10 Mbps BNC | 0 |
| Number of ports 10 Mbps AUI | 0 |
| Number of ports 10 Mbps of ST | 0 |
| Number of ports 10/100 Mbps RJ45 | 8 |
| Number of ports 10/100 Mbps M12 | 0 |
| Number of ports 100 Mbps SC | 0 |
| Number of ports 100 Mbps MT RJ | 0 |
| Number of ports 1000 Mbps SC | 0 |
| Number of ports 1000 Mbps LC (LX) | 0 |
| Number of ports 1000 Mbps LC (SX) | 0 |
| Number of ports 1000 Mbps MT RJ | 0 |
| Number of ports 100/1000 Mbps RJ45 | 0 |
| Number of ports 10/100/1000 Mbps RJ45 | 0 |
| Number of ports 10 Gbps LC (LR) | 0 |
|---|---|
| Number of ports 10 Gbps LC (SR) | 0 |
| Number of ports 10 Gbps LC (LX) | 0 |
| Number of ports 10 Gbps LC (SX) | 0 |
| Number of ports ISDN WAN | 0 |
| Number of combination-ports RJ45/Mini GBIC | 0 |
| 40 Gigabit Ethernet | No |
| Construction type | Other |
| Height | 105 mm |
| Width | 140 mm |
| Depth | 30 mm |
| degree of impact strength (IK) | Not applicable |
| Operating / setting temperature (Min-Max) | -10-55 °C |
| Storage temperature (Min-Max) | -20-70 °C |
| Voltage type | DC |
| Nominal voltage (Min-Max) | 24-24 V |
| Mounting method | DIN rail |