Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 331 96

Cable tie - VDI application - L. 320 mm - Ø50 to 80 mm - tightening indicator

  • Pack (number of units) 50
  • Volume (dm3) 2.919
  • Weight (g) 416.00

Substitution references

No substitute reference

Product characteristics
Cable ties with tightening indicator
  • Wide cable ties with patented warning system to prevent overtightening cables
  • Release by pinching the head of the cable tie
  • Strap held in place after tightening
  • Width: : 15 mm
  • Length: : 320 mm
  • Tightening Ø max.: : 80
  • Tightening Ø min.: : 50
General characteristics
Cable ties and document holders
  • For grouping together and organising audio, computer, VDI, cables, etc.
  • Re-usable (cables can be added)
pages_catalogue.png Catalogue pages & additional information

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.