| Band width | 15 mm |
|---|---|
| Length belt/tape/tie | 225 mm |
| Tie thickness | 1.5 mm |
| Bundle diameter | 35-50 mm |
| Min. tensile strength | 100 N |
| Operating temperature | -25-70 °C |
| Mounting temperature | -5-40 °C |
| Model | External toothing |
| Band closure | Plastic lip/-cam |
| Material | Plastic |
| Material quality | Polyamide (PA) |
| Surface protection | Plastic-coated |
| UV-stable according to ASTM D6779 | Yes |
| Halogen free | Yes |
|---|---|
| Colour | Black |
| Transparent | No |
| Fluorescent | No |
| Detectable | No |
| Text strip | None |
| Releasable closure | No |
| Type of fastening | Other |
| VG approval | No |
| MIL approval | No |
| UL approval | No |
| Antimicrobial treatment | No |
| Cable tie suitable with | Cable |