RJ45 connector equipped with a rotating locking system. Suitable for category 6 U/UTP AWG 22 single-core cables up to AWG 26 and AWG multicore cables. It enables high speed data transmission.
| Surface mounting | Yes |
|---|---|
| Flush-mounted installation | No |
| Duct installation | No |
| Floor box/subfloor mounted | No |
| Type of fastening | Engage (snap) |
| Assembly arrangement | Basic element |
| Type of connector | RJ45 8(8) |
| Suitable for number of connectors | 1 |
| Category | 6 |
| Colour | Black |
| Connection type | Other |
| Shielded buses | No |
| Shielded housing | No |
| Separate earthing connection | No |
| With label space | No |
| Compatible with third-party covers | No |
| Separate strain relief | No |
| Mounting method shielding connection | None |
| Outlet direction | Straight |
| With dust cover | No |
|---|---|
| With terminal resistor | No |
| Degree of protection (IP) | IP20 |
| Mechanical coding | No |
| Colour coding | Yes |
| Device width | 18 mm |
| Device height | 27 mm |
| Device depth | 30 mm |
| Built-in depth | 40 mm |
| degree of impact strength (IK) | IK03 |
| Operating / setting temperature | -10-60 °C |
| Storage temperature | -10-70 °C |
| Terminal marking indication | Yes |
| Halogen free | Yes |
| Antimicrobial treatment | No |
| Mounting method | Flush-mounted |
| Entry membrane gland type | Not applicable |
| Cable support | Not applicable |