
LCS² - Keystone RJ 45 socket category 5e UTP fast crimping connection
LCS²
LEGRAND
LCS² - Keystone RJ 45 socket category 5e UTP fast crimping connection
REF. 033180
EAN.
3245060331801
RJ45 connector equipped with a rotating locking system. Suitable for category 5e U/UTP AWG 22 single-core cables up to AWG 26 and AWG multicore cables. It enables high speed data transmission.
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Bus (jack) |
---|---|
Type of connector | RJ45 8(8) |
Screened | No |
Category | 5E |
Connection type | Other |
Special tool necessary | No |
Suitable for round cable | Yes |
---|---|
Suitable for flat cable | No |
Suitable for solid conductors | Yes |
Colour | Colourless |
AWG-range | 22-26 |
Documentation
2 documents
Instruction Use
Technical Sheet
1 document
Catalogue Commercial Page
4 documents
PEP
Agreement
AoC-PL2_C5e_UTP_32751_ac1181027 (H
(0.07 Mo)
Agreement
AoC-SA01_SB01_ac109590
(0.06 Mo)
Agreement
AoC-CL2_C5e_UTP_32751_ac1181028
(0.07 Mo)
SELECT AN ACTION