Patchcords provide flexible interconnection to active equipment, passive optical devices and cross-connects. Zirconia ferrule connectors manufactured with precision factory mounting and polishing techniques insure high transmission quality
| Fibre type | Multi mode 50/125 |
|---|---|
| Category | OM4 |
| Number of fibres | 2 |
| Outer diameter sheath single fibre | 2 mm |
| Cable type | Duplex |
| Length | 3 m |
| Type of connector connection 1 | SC duplex |
| Type of connector connection 2 | SC duplex |
| APC-version connection 1 | No |
| APC-version connection 2 | No |
|---|---|
| Colour outer sheath | Turquoise |
| Anti-kink sleeve | Put-on |
| Flame retardant according to IEC 60332-3-24 (Cat C) | Yes |
| Operating / setting temperature (Min-Max) | -20-60 °C |
| Storage temperature (Min-Max) | -20-60 °C |
| RAL-number | 1018 |
| Communication rank type | Not applicable |