
Junction box - IP 30 - IK 07 - 4P - cable section 35 mm² - 125 A
LEGRAND
Junction box - IP 30 - IK 07 - 4P - cable section 35 mm² - 125 A
REF. 033044
EAN.
3245060330446
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Mounting method | Surface mounted |
---|---|
Clamps | Other |
Connection system | Screwed terminal |
Material | Metal |
Material quality | Other |
Halogen free | No |
---|---|
Colour | Grey |
RAL-number (similar) | 7035 |
Suitable for degree of protection (IP) | IP30 |
Antimicrobial treatment | No |
Documentation
1 document
Instruction Use
1 document
Catalogue Commercial Page
SELECT AN ACTION