
Over floor trunking 4 compartments 92x20mm
LEGRAND
Over floor trunking 4 compartments 92x20mm
REF. 032800
EAN.
3245060328009
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Width | 92 mm |
---|---|
Height | 20 mm |
Length | 2000 mm |
Number of channels | 4 |
Material | Plastic |
Colour | Anthracite |
RAL-number | 7016 |
Self-adhesive | Yes |
Sealing lip | No |
---|---|
With anti-slip layer | No |
Antimicrobial treatment | No |
Halogen free | No |
Operating / setting temperature | -5-60 °C |
Degree of protection (IP) | IP40 |
degree of impact strength (IK) | IK08 |
Storage temperature | -25-60 °C |
Documentation
2 documents
Technical Sheet
Technical Sheet
1 document
Catalogue Commercial Page
1 document
3D Autocad
1 document
PEP
SELECT AN ACTION