This category 5e F/UTP 4 pairs cable supports data transmission in a structured cabling system while protecting from electromagnetic interferences.
| Cable type | F/UTP |
|---|---|
| Duplex | No |
| Conductor material | Copper |
| Conductor surface | Bare |
| Diameter conductor | 0.51 mm |
| Nominal cross section conductor | 0.2 mm² |
| AWG size | 24 |
| Conductor category | Class 1 = solid |
| Number of cores | 8 |
| Number of stranding elements | 4 |
| Stranding element | Pairs |
| Material core insulation | Other |
| Specification core insulation | Polyethylene (PE) |
| Core identification according to HD 308 S2 | No |
| Core identification | Colour |
| Screen over stranding element | None |
| Stranding | Bundle |
| Screen over stranding | Foil |
| Longitudinal water blocking cable | No |
| Radial water blocking cable | Yes |
| Suitable for underground installation | No |
| Approved type of underground installation | Other |
| Protective sheath | None |
| Material outer sheath | Polyvinyl chloride (PVC) |
| Specification material outer sheath | Polyethylene (PE) |
| Colour outer sheath | Grey |
| Armouring/reinforcement | None |
| Cable geometry | Round |
| Flame retardant according to IEC 60332-1-2 | Yes |
| Flame retardant according to IEC 60332-3-21 (Cat A F/R) | No |
| Flame retardant according to IEC 60332-3-22 (Cat A) | No |
| Flame retardant according to IEC 60332-3-23 (Cat B) | No |
| Flame retardant according to IEC 60332-3-24 (Cat C) | No |
| Flame retardant according to IEC 60332-3-25 (Cat D) | No |
| Low smoke according to EN IEC 61034-2 | No |
|---|---|
| Halogen free according to EN IEC 60754-1 | No |
| Halogen free according to EN IEC 60754-2 | No |
| Halogen free according to EN IEC 60754-3 | No |
| Reaction-to-fire according to EN 13501-6: Class | Eca |
| Reaction-to-fire according to EN 13501-6: Smoke production | None |
| Reaction-to-fire according to EN 13501-6: Flaming droplets/particles | None |
| Reaction-to-fire according to EN 13501-6: Acidity | None |
| Circuit integrity according to IEC 60331-23 | No |
| Oil resistant according to EN IEC 60811-404 | No |
| Outer diameter approximate | 6 mm |
| Min. permitted bending radius, moving application with forced guidance | 48 mm |
| Min. permitted bending radius, moving application/free movement | 49 mm |
| Min. permitted bending radius, stationary application/permanent installation | 24 mm |
| Permitted cable outer temperature during assembling/handling | 0-50 °C |
| Permitted cable outer temperature after assembling without vibration | -20-60 °C |
| Category | 5E |
| NVP value | 66 % |
| Certified for shipboard application | No |
| Suitable as telephone cable | Yes |
| Suitable as computer data cable | Yes |
| Suitable as signalling cable | No |
| Suitable for use as security alarm cable | No |
| Drain wire | No |
| With rip cord | No |
| Cable width approximate | 6 mm |
| Cable height approximate | 6 mm |
| Weight | 39 kg/km |
| Characteristic impedance | 100 Ohm |
| Compatible with Grade2TV according to XP-C 90-483 | No |
| Compatible with Grade3TV according to XP-C 90-483 | No |
| Storage temperature | -20-60 °C |
| RAL-number | 7035 |