Skip to main content
Logo print

Computer network/telephone doubler

LCS³ LEGRAND

Computer network/telephone doubler

REF. 032745 EAN. 3245060327453
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Surface mounting No
Flush-mounted installation No
Duct installation No
Floor box/subfloor mounted No
Type of fastening Engage (snap)
Assembly arrangement Other
Type of connector RJ45 8(8)
Suitable for number of connectors 2
Category 5E
Colour White
Connection type Other
Shielded buses No
Shielded housing No
Separate earthing connection No
With label space No
Compatible with third-party covers No
Separate strain relief No
Mounting method shielding connection None
Outlet direction Straight
With dust cover No
Antimicrobial treatment No
Mounting method Not applicable
Cable support Not applicable

Documentation

2 documents
Technical Sheet
F00075-01FR.PDF pdf (0.13 Mo)
Technical Sheet
F00075-01EN.PDF pdf (0.15 Mo)
1 document
Catalogue Commercial Page
ex223001_0995.pdf pdf (0.09 Mo)
SELECT AN ACTION