Set of 12 OM3 LC-PC pigtails for fibre optic 10 Go 50/125μm 1 m
LCS³
LEGRAND
Set of 12 OM3 LC-PC pigtails for fibre optic 10 Go 50/125μm 1 m
REF. 032626
EAN.
3245060326265
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Fibre type | Multi mode 50/125 |
---|---|
Category | OM3 |
Type | Cable pigtail |
Core type | Tight |
Length | 1 m |
Type of connector | LC |
---|---|
APC-version | No |
Colour | Other |
Anti-kink sleeve | Put-on |
Documentation
3 documents
Technical Sheet
Technical Sheet
Technical Sheet
1 document
Catalogue Commercial Page
SELECT AN ACTION