Skip to main content
Logo print

KNX controller dimming 1-10v din 10 outputs

LEGRAND

KNX controller dimming 1-10v din 10 outputs

REF. 002668 EAN. 3414972052283
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Bus system KNX Yes
Bus system KNX-RF (Radio Frequency) No
Bus system radio frequency No
Bus system LON No
Bus system Powernet No
Other bus systems None
Radio frequency bidirectional No
Model Dimming actuator
Mounting method DRA (DIN-rail adapter)
Width in number of modular spacings 10
With bus connection Yes
Bus module detachable No
Substation input No
Local operation/hand operation Yes
With LED indication Yes
Number of outputs 10
Power boost suitable No
Type of load Universal
Parallel-service possible No
Degree of protection (IP) IP20
Compatible with Casambi No
Width 179 mm
Height 90 mm
Depth 66 mm
Operating / setting temperature -5-45 °C
Storage temperature -25-55 °C
Mandatory neutral No
Colour Grey
Halogen free Yes
Connection type Screwed terminal
Cable section 0.5-3.31 mm²
Addressable Yes
Operating method KNX

Documentation

3 documents
Technical Sheet
S000114126EN-1.pdf pdf (0.31 Mo)
Technical Sheet
S000114126FR_1.pdf pdf (0.3 Mo)
Instruction Use
LE12365AC.pdf pdf (0.32 Mo)
1 document
Catalogue Commercial Page
ex223001_0896.pdf pdf (0.07 Mo)
1 document
Agreement
1 document
Firmware