Skip to main content
Logo print

Wall mounting lugs (4) - for PLEXO³ cabinets

Plexo³ LEGRAND

Wall mounting lugs (4) - for PLEXO³ cabinets

REF. 001969 EAN. 3245060019693
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Type of accessory/spare part Mounting bracket
Accessory Yes
Spare part No
Material Plastic
Width 85 mm
Height 32 mm
Depth 15 mm
Operating / setting temperature -15-40 °C
Storage temperature -15-40 °C
Halogen free No

Documentation

3 documents
Instruction Use
LE02498AA.pdf pdf (0.22 Mo)
Workshop Book
Workshop Book
3 documents
Catalogue Commercial Page
ex223001_0411.pdf pdf (0.08 Mo)
Catalogue Technical Page
ex223001_0413.pdf pdf (0.04 Mo)
Catalogue Commercial Page
ex223001_0412.pdf pdf (0.11 Mo)
1 document
Agreement
OC / CB-654748 (0.36 Mo)