Skip to main content
Search
Suggestions
Select a project
×
You're not allowed to use slash, backslash, plus and sharp in this field.
Create a new project
Create a new project
Success!
×
add to project
PROJECT LIST PAGE
Receive the downloaded project
×
Please enter your email in order to receive your project file
-
Home
OUR PRODUCTS
Energy distribution, protection and management
Residential and small commercial panels
Weatherproof cabinets
Accessories
+
-
Joining kit - for PLEXO³ cabinets
Plexo³
LEGRAND
Joining kit - for PLEXO³ cabinets
REF. 001967
EAN. 3245060019679
Download product sheet
Download preferences
×
Show technical characteristics
Add to project
Share
Compare
You can only compare 4 products, you must remove 1 to add this one
Description
Documentation
Product characteristics
IP 65 protection
Technical characteristics
Type of accessory/spare part
Adaptation for wiring systems
Accessory
Yes
Spare part
No
Material
Plastic
Width
42 mm
Height
47 mm
Depth
42 mm
Operating / setting temperature
-15-40 °C
Storage temperature
-15-40 °C
Halogen free
No
Documentation
TECHNICAL DOCUMENTATION
CATALOGUE PAGE & OTHERS
Agreements & Certificates
3 documents
Select all
Workshop Book
EXB14046_WS_Plexo3_IP65_Cabinets.pdf
pdf
(
42.39
Mo)
Instruction Use
LE01506AA.pdf
pdf
(
1.26
Mo)
Workshop Book
EXB22026_CA_Plexo3_Coffrets_IP65.pdf
pdf
(
42.23
Mo)
2 documents
Select all
Catalogue Technical Page
ex223001_0413.pdf
pdf
(
0.04
Mo)
Catalogue Commercial Page
ex223001_0412.pdf
pdf
(
0.11
Mo)
1 document
Select all
Agreement
OC / CB-654748
(
0.36
Mo)
SELECT AN ACTION
ADD TO PROJECT
Download
(
Mo)
Share
Additional documents
×
Share on
Please confirm !
×
Do you really want to delete All products form the comparator