Blanking plate for Convivio 3-phase distribution boards - RAL 7035 - 18 modules - separable into modules or 1/2 modules
LEGRAND
Blanking plate for Convivio 3-phase distribution boards - RAL 7035 - 18 modules - separable into modules or 1/2 modules
REF. 001665
EAN.
3245060016654
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Depth | 12.3 mm |
---|---|
Material | Plastic |
Colour | Grey |
RAL-number | 7035 |
Width | 323.5 mm |
Height | 58.3 mm |
---|---|
Operating / setting temperature | -10-40 °C |
Storage temperature | -20-70 °C |
Halogen free | No |
Documentation
3 documents
Workshop Book
Workshop Book
Workshop Book
1 document
Catalogue Commercial Page
SELECT AN ACTION