
Forix - Lamp - IP2X 230 V
Forix
LEGRAND
Forix - Lamp - IP2X 230 V
REF. 782457
EAN.
3245067824573
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Lamp voltage | 230-230 V |
---|---|
Socket | Other |
Technology | LED |
Lamp shape | Other |
Halogen | No |
Krypton | No |
Xenon | No |
---|---|
Diameter | 6 mm |
Total length | 126.7 mm |
Suitable for torches | No |
Suitable for pointer | Yes |
Documentation
1 document
Instruction Use
1 document
Catalogue Commercial Page
1 document
Agreement
OC / CB-FR_709691
(0.56 Mo)
SELECT AN ACTION