
Server cabinet 19 inches with perforated doors capacity 42U 600x1000mm supplied without side panels
LCS³
LEGRAND
Server cabinet 19 inches with perforated doors capacity 42U 600x1000mm supplied without side panels
REF. 446400
EAN.
3414972237253
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Mounting level | Front and rear |
---|---|
Type of profile rail | L-shaped |
Number of doors | 2 |
Type of ventilation | None |
Width | 600 mm |
Height | 1978 mm |
Depth | 1000 mm |
Modular spacing | 482.6 mm (19 inch) |
Number of height units | 42 |
Max. load capacity | 1500 kg |
With roof plate | Yes |
With earthing | Yes |
With front door | Yes |
Material front door | Steel |
Front door locking system | Two-point |
---|---|
With rear door | Yes |
Material rear door | Steel |
With glazed door | No |
With sidewall | No |
With base | No |
With vertical cable management | No |
Material | Aluminium |
Surface finishing | Powder coating |
Colour | Black |
Model | With permanent frame |
RAL-number | 9005 |
Demountable | Yes |
Degree of protection (IP) | IP20 |
Documentation
1 document
Technical Sheet
1 document
Catalogue Commercial Page
SELECT AN ACTION