
Programmable time switch digital disp. -120 V~ -multifunction 56 prog. -1 output
LEGRAND
Programmable time switch digital disp. -120 V~ -multifunction 56 prog. -1 output
REF. 412632
EAN.
3245064126328
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Mounting method | DIN rail |
---|---|
Number of channels | 1 |
Supply voltage | 120-120 V |
Voltage type (supply voltage) | AC |
Frequency supply voltage | 50-60 Hz |
Autonomy in years | 5 |
Accuracy per day | 0.1 s |
Text guidance in display | Yes |
External programming | Yes |
With memory card | No |
60 min program | No |
24 h program | Yes |
Weekly program | Yes |
Annual program | Yes |
Holiday program | Yes |
Impulse program | No |
Cycle program | Yes |
Astro program | No |
Random program | Yes |
Hour meter | Yes |
Mains synchronous | Yes |
Quartz controlled | Yes |
Radio-controlled | No |
Radio-controlled (DCF77) | No |
GPS (global positioning system) | No |
---|---|
Contact type | Change-over contact (NO/NC) |
Shortest switching time channel 1 | 0.01666 min |
Number of memory locations | 56 |
Automatic switching summer/winter time | Yes |
Suitable for manual operation | Yes |
External push button input | No |
Switching preselection | Yes |
Nominal switching current at 250 V AC | 16 A |
Potential free switch contact | Yes |
Degree of protection (IP) | IP20 |
Width in number of modular spacings | 2 |
Width | 35.6 mm |
Height | 83 mm |
Depth | 60 mm |
Contains Batteries and/or Accumulator | Yes |
IEC code (Pack1) | CR2477 |
Battery ou Accumulator (Pack1) | Battery (not rechargeable) |
Element Composition (Pack1) | Lithium (battery or accumulator) |
Number of Pack 1 | 1 |
Number of Single Element (Pack1) | 1 |
Single Element weight (Pack1) | 11 g |
Pack1 Location | Product includes a battery |
Regulation Type (Pack1) | P : Portable (Standard format) |
Documentation
2 documents
Instruction Use
Instruction Use
2 documents
Catalogue Commercial Page
Catalogue Commercial Page
1 document
3D Autocad
1 document
PEP
SELECT AN ACTION