
Redundancy function modules for stabilised switched modules power supply - max 20 A
LEGRAND
Redundancy function modules for stabilised switched modules power supply - max 20 A
REF. 146698
EAN.
3414970543677
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of accessory/spare part | Redundancy module |
---|---|
Width | 56 mm |
Height | 125 mm |
---|---|
Depth | 100 mm |
Documentation
1 document
Instruction Use
4 documents
Catalogue Technical Page
Catalogue Technical Page
Catalogue Commercial Page
Catalogue Technical Page
1 document
Agreement
UL listed cULus-E223674
(0.04 Mo)
SELECT AN ACTION