
2P+E extension - German standard - IP 44 rubber - bulk
LEGRAND
2P+E extension - German standard - IP 44 rubber - bulk
REF. 050344
EAN.
3245060503444
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Material | Rubber |
---|---|
Material quality | Thermoplastic |
Halogen free | Yes |
Degree of protection (IP) | IP44 |
Insert direction | Straight |
---|---|
Connection system | Screwed terminal |
Colour | Black |
Documentation
1 document
Catalogue Commercial Page
SELECT AN ACTION