
British standard plug - 2P+E - 13 A - 250 V~ - without CE marking
LEGRAND
British standard plug - 2P+E - 13 A - 250 V~ - without CE marking
REF. 650013
EAN.
3245066500133
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Material | Plastic |
---|---|
Material quality | Thermoplastic |
Degree of protection (IP) | IP20 |
Insert direction | Angled |
Connection system | Screwed terminal |
---|---|
Colour | White |
For heavy conditions according to VDE | No |
Documentation
1 document
Technical Sheet
1 document
Catalogue Commercial Page
SELECT AN ACTION