
Conductor stripping tool - rapid wire stripping
Nylbloc™
LEGRAND
Conductor stripping tool - rapid wire stripping
REF. 034399
EAN.
3245060343996
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Strip range cross-section | 1.5-2.5 mm² |
---|---|
Strip range AWG | 13-15 |
Strip range diameter | 1.4-13 mm |
Strip length adjustable | Yes |
Depth of notch adjustable | No |
Longitudinal section | No |
Round edge | No |
Spiral cut | No |
---|---|
With wire cutter | No |
Insulated | Yes |
Isolation protection 1000 V | No |
Grip design | Other |
With impact protection | No |
Documentation
1 document
Instruction Use
1 document
Catalogue Commercial Page
SELECT AN ACTION