
6 connectors RJ45 Category 6A STP
LCS³
LEGRAND
6 connectors RJ45 Category 6A STP
REF. 033775
EAN.
3414970870759
This RJ45 connector is to be installed in flat or angled (1U 24 and 48 slots) patch panels. Front-panel and fast-snap accessibility of each individual connector provide ease and reliability for tool-less installation and maintenance.
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Bus (jack) |
---|---|
Type of connector | RJ45 8(8) |
Screened | Yes |
Category | 6A (IEC) |
Connection type | Insulation displacement connector |
Special tool necessary | No |
Suitable for round cable | Yes |
Suitable for flat cable | No |
Suitable for litz wire conductor | Yes |
Suitable for solid conductors | Yes |
Colour | Silver |
AWG-range | 22-26 |
Width | 17.5 mm |
Height | 20.5 mm |
---|---|
Depth | 48.1 mm |
Built-in depth | 0 mm |
Degree of protection (IP) | Not applicable |
Operating / setting temperature | -40-70 °C |
Terminal marking indication | Yes |
RAL-number | 0 |
Antimicrobial treatment | No |
Label space/information surface | No |
Mounting method | Other |
Tube diameter for wall mounted product | 0-0 mm |
Entry membrane gland type | Not applicable |
Documentation
3 documents
Technical Sheet
Technical Sheet
Instruction Use
2 documents
Catalogue Commercial Page
Catalogue Commercial Page
21 documents
Agreement
AoC-PL2_Cat6A_FFTP_32799_ac1171009
(0.07 Mo)
Agreement
AoC-CL4_Cat6A_STP_32869_ac1181045
(0.08 Mo)
Agreement
AoC-PL2_Cat6A_FTP_32778_ac1171014
(0.08 Mo)
Agreement
AoC-4PPoE 2019-676 Ac Delta Force
(0.08 Mo)
PEP
Agreement
AoC-PL2_Cat6A_STP_32777_ac1171017A
(0.08 Mo)
Agreement
AoC-CL2_Cat6A_STP_32777_ac1171018A
(0.08 Mo)
Agreement
AoC-CL2_C6A_UFTP_32884_ac1191059
(0.06 Mo)
Agreement
AoC-CL2_C6A_STP_32882_ac1191063
(0.06 Mo)
Agreement
AoC-CL2_Cat6A_FFTP_32799_ac1171010
(0.07 Mo)
Agreement
AoC-CL4_Cat6A_STP_32778_ac1181044
(0.08 Mo)
Agreement
AoC-Composant Cat6A STP 3P-1200331
(0.06 Mo)
Agreement
AoC-CL2_C6A_FFTP_32883_ac1191061
(0.06 Mo)
Agreement
AoC-CL2_Cat6A_FTP_32778_ac1171015
(0.08 Mo)
Agreement
AoC-PL3_Cat6A_FTP_32778_ac1171016
(0.08 Mo)
Agreement
AoC-PL2_C6A_FFTP_32883_ac1191060
(0.06 Mo)
PEP
Agreement
AoC-PL3_Cat6A_STP_32777_ac1171019A
(0.08 Mo)
Agreement
AoC-PL2_C6A_STP_32882_ac1191062
(0.06 Mo)
Agreement
AoC-PL3_Cat6A_FFTP_32799_ac1171011
(0.07 Mo)
Agreement
AoC-PL2_C6A_UFTP_32884_ac1191058
(0.06 Mo)
SELECT AN ACTION