Skip to main content
Logo print

Powered by Legrand

Cable management

P31 Cable trays

The P31 is Legrand's most innovative cable tray. It is fast to install and equipped with a new integrated and automatic coupling system that guarantees a quick, simple, and safe connection in all situations with the option of uninstalling the cable tray.

Its configuration flexibility, ease of installation, robust and efficient materials, and full certification make it the perfect solution for any requirement.

A wide range of options

A wide range of options 


The P31 cable tray is offered in solid or perforated sheet metal versions and has a wide range of options to ensure you find the correct version to meet your specific requirements.
 

Full set of accessories

Full set of accessories


Available with multiple accessories for maximum flexibility for different configurations: convex and concave risers, 15°/30°/45°/90° bends, adjustable bends, tee with cover, vertical junctions, T-junctions and end pieces.

There are also high-performance support solutions for wall brackets, fixings for heavy loads, strut rails, central suspension brackets, trapeze mounting systems, ceiling brackets, hangers, etc.
 

Fast installation

Fast installation


The automatic coupler and interlocking system make it quicker and easier for installers to complete work. The automatic coupler is also designed for speedy decoupling. 

The interlocking P31 version (male/female) only needs 2 to 4 screws on the junction, which makes it easier to align lengths and the junction’s stability while tightening the screws.
 

Unique strength

Unique strength  


The P31 range's robust mechanical strength guarantees very high-quality installations.
It complies with the requirements of the standards and has passed all the laboratory tests.
 

P31 AUTO HD System

P31 AUTO HD System


  • Heavy-duty cable tray with traditional coupler for high-duty applications 
  • Complete range: accessories and changes of plane or direction, three cable tray heights to choose from, three cable tray thicknesses available (1.2mm, 1.5mm, 2mm) 
  • Technical strength: increased metal sheet thickness, heavy load resistance, compliance with EN 61537 
  • On request: calculation notes, different finishes possible, seismic resistance
     
Metal support systems

Metal support systems


Like Cablofil solutions, P31 cable trays are compatible with metal support systems. You can choose from a complete range of support systems (brackets, cradles, clips, etc.) depending on the type of fixing (standard or special) and the weight to be supported (light, medium, or heavy loads).
 

Cable management projects require expertise, let's discuss yours with our team.

Downloads


Brochure: Data Center Cable Pathways
pdf
P31 Brochure
pdf 19.22 MB