Technical Specifications
PDU Families Standard on all models: Inlet Metering; Branch Circuit / Breaker Trip Alarming; Billing Grade Metering Accuracy (+/- 1%), Certified ISO/IEC 62053-21, EU2014/32 MID Accuracy Compliant.
| PX 5000 SERIES | PX 4000 SERIES | PX 2000 SERIES | PX 1000 SERIES | |
|---|---|---|---|---|
| INLET METERING | ||||
| BRANCH CIRCUIT / BREAKER TRIP ALARMING | ||||
| OUTLET METERING | ||||
| OUTLET LEVEL SWITCHING |
Controller Generations
| IX7™ CONTROLLER (NEW) | PX3 CONTROLLER | PX2 CONTROLLER | |
|---|---|---|---|
| EMBEDDED PROCESSOR | ARM Cortex A5 536 MHz (Atmel A5D35A) 16MB SPI Flash 128MB DDR2 RAM |
ARM9 400 MHz (Atmel SAM9G20) 16MB NOR Flash 64MB SDRAM |
ARM9 400 MHz (Atmel SAM9G20) 16MB NOR Flash 64MB SDRAM |
| 0U (VERTICAL) |
|
|
|
| 1U (HORIZONTAL) |
|
|
|
| 2U (HORIZONTAL) |
|
|
|
| DISPLAY | High-Resolution Color TFT Display: Voltage, current, or active power (per line, per breaker, or per receptacle / outlet); Alarms; Configuration Information (name, ratings, IP / networking information). 320 x 240 resolution. Auto-flip orientation. |
High-Resolution Color TFT Display: Voltage, current, or active power (per line, per breaker, or per receptacle / outlet); Alarms; Configuration Information (name, ratings, IP / networking information). 220 x 176 resolution. Auto-flip orientation. |
7-Segment LED Display: Voltage, current, or active power (per line, per breaker, or per receptacle / outlet). |
| HOT SWAP, FIELD REPLACEABLE CONTROLLER |
Yes 100% Field Replaceable while hot, no loose screws, no risk of short circuits, finger safe replacement in the unlikely event of an outage. |
Yes 100% Field Replaceable while hot, no loose screws, no risk of short circuits, finger safe replacement in the unlikely event of an outage. |
No |
| NAVIGATION BUTTONS | 4 large foil buttons with haptic feedback: up, down, select, back. |
4 large foil buttons with haptic feedback: up, down, select, back. |
2 Dual push-button |
| PORTS CONNECTIVITY |
|
|
|
| NETWORKING | 10/100 BaseT Ethernet + Gigabit Ethernet standard; Wi-Fi (802.11a/b/g/n) |
10/100 BaseT Ethernet; Wi-Fi (802.11a/b/g/n) |
10/100 BaseT Ethernet; Wi-Fi (802.11a/b/g/n) |
| GIGABIT ETHERNET | Yes | Optional | Optional |
| DUAL ETHERNET | Yes Access your PDU on two separate networks or VLANs. Or, use the secondary Ethernet port for cascading (daisy chaining). |
No | No |
| POWER SHARING(EXPANSION PORT) | Yes With a standard Cat5 connection, the iX7 Controller provides active redundant power to a second PDU controller, maintaining sensor connection and network visibility in case of an outage on the PDU feed. |
No | No |
| PDU CASCADING /DAISY CHAINING | USB or Ethernet Cascading, up to 16 devices. |
USB Cascading, up to 16 devices. | USB Cascading, up to 16 devices. |
| WI-FI SUPPORT | External USB Stick | External USB Stick | External USB Stick |
Firmware Features
USB INTERFACE
Wi-Fi networking, PDU to PDU cascading up to 16 devices, bulk configuration, webcams, and mobile interface support on tablet or smartphone (PDView App available on iOS or Android).
SYSTEM MANAGEMENT
Settings updates, bulk configuration, backup/restore, and firmware updates
Local Connection: USB flash drive, Console Port, PDView App (available on iOS or Android)
Remote Management: TFTP Server, SSH / Command Line Interface (CLI), Web User Interface (HTTPS).
ENVIRONMENTAL SENSORS
Temperature, Humidity, Air Flow, Differential Pressure, Water Leak and Contact Closure.
Plug-and-Play sensor bus allows up to 32 environmental sensors to attach to each PDU.
ASSET MANAGEMENT (FEATURE PORT)
When equipped with the optional Raritan Intelligent Asset Management sensor, automates real-time asset of equipment located in your data center.
RACK ACCESS CONTROL
Compatible with Raritan intelligent door lock, handles, and card readers. Webcam alerts. Compatible with access control and DCIM solutions including Sunbird Power IQ.
REMOTE MANAGEMENT PROTOCOLS
HTTP(S); SSH Command Line Interface; Telnet; RS-232 (Serial); Power IQ; SNMP version v2/v3; SMTP; IPv6/IPv4; MODBUS/TCP;
ALERTS/ ALARMS
Receive alerts via SNMP, email (SMTP), and syslog when predefined thresholds are exceeded for both power and environmental events. Identical SNMP MIBs across all families.
SCRIPTING
Automate intelligent PDU functions with JSON-RPC and LUA scripting. Software development toolkits (SDKs) available in Perl, Python, JavaScript, and Curl.
SECURITY
Configurable Firewall (in/outbound traffic control); Configurable Strong Passwords; User Login Restrictions; Custom SSL Certificates;
AUTHENTICATION
Lightweight Directory Access Protocol (LDAP), Active Directory®, Remote Access Dial-In User Service (RADIUS) protocol, or local credential database.
Strong passwords and granular user/user group permissions.
Electrical Components and Options
INPUT POWER CAPACITY
Up to 67kVA.
INPUT CURRENTS
From 12A up to 100A per line.
METERING
ISO/IEC 62053-21 / EU2014/32 MID Accuracy Compliant (+/-1%)
Certified with all load types, in real operating conditions, at all positions (CB, Inlet, Outlets)
(kWh), Voltage (V), Current (A), Active Power (kW), Real Power (kVA), Energy (kWh), Power Factor.
REMOTE OUTLET SWITCHING
Configurable Power Sequencing; PDU-based Load Shedding;Last Known State Power-on;Remote Outlet and Outlet Group On/Off;
Keep outlets switched off to prevent unauthorized access and avoid tripped circuit breakers. Use remote power switching to reboot hung servers or provision outlets for new devices without ever having to set foot in the facility.
ALTERNATING PHASE OUTLETS
Select PX three-phase models feature alternating outlet phase sources (US: L1 / L2, L2 / L3, L3/ L1; EU and Asia : L1, L2, L3) to dramatically improve load balancing, power cord dressing, and airflow.
INPUT CORD LENGTH
Standard 3 Meters (10ft)
Optional: No Cord, or custom lengths up to 10 Meters (33ft)
INPUT CORD TYPE
Standard: Flexible,SO, SOOW or SJT
Optional: FR-03/FR-06 Plenum Cables, Shielded or Unshielded Low Smoke/Zero Halogen (LSOH) Cables, Molded Power Cords/ Plug Assemblies
INPUT FEED ORIENTATION
Top End (facing ceiling), Top Front (same face as outlet), Bottom End (facing floor), or Bottom Front (same face as outlets) options.
TERMINAL BLOCK OPTION
Safely wire the power distribution unit directly to junction box or input breaker using a hard-wired terminal block.
OUTLET RECEPTACLES DENSITY
Configurations up to 60 outlets per chassis.
Mechanical Design
OPERATING TEMPERATURE/ENVIRONMENT
Maximum Ambient Temperature: 60°C (140°F) on most models
85% Relative Humidity
0-10000ft Elevation
CHASSIS COLOR
Standard Black (powder coat)
Optional: Red, Blue, Light Blue, White, Green, Magenta, Orange, Gray, Brown, Yellow, and other custom PANTONE RAL upon request
CONFORMANCE / CERTIFICATIONS
UL, Canada ICES-003, FCC Part 15 Class A, RoHS compliant, CE ,SAA , EAC
RACKMOUNT BRACKETS
1U / 2U (Horizontal): Standard EIA brackets included.
0U (Vertical): Tool-less button mount; right-angle bracket (4000 series and 5000 series models only); infinitely-adjustable sliding bracket; and other custom mounting options available.
WARRANTY
Standard 2 year manufacturer warranty. Extended warranty available up to 5 years.
OTHER AVAILABLE OPTIONS
Raritan PX can be customized to fit any application needs, leveraging Raritan Advanced Engineering. Every aspect of the PX chassis, circuit breakers, input plug and feed, outlets and power options can be custom-engineered to order to fit your specific data center requirements. Following a stringent certification process, your custom engineered model will be fully tested and certified before delivery.