Resistant, quick to install, Osmoz control and signalling components and button boxes are available as full solutions, separate components (head, blocks, etc.) and their connections have reinforced protection.
Altis - Industrial enclosures
The reference for industral installations
Available in extendable or monoblock versions, offering metal or stainless steel finishes, the Altis range of enclosures features over 110 different sizes and provides a solution to all industrial usage requirements. Cabling volume is extended. Cable protection and access plates are optimized. Altis is definitely the enclosure of choice for your industrial electric installations.
Atlantic and Marina industrial boxes, cabinets and enclosures
Metal, stainless steel and polyester: 3 materials to provide a solution to each application and industrial environment.
Enclosure thermal management
Dissipate heat, stabilize internal enclosure temperatures... air conditioners, air/air exchangers or simple ventilators ensure that internal components work correctly.
Control and signalling
Viking 3 junction blocks
Viking 3 junction blocks provide electrical connections between two flexible or rigid conductors and offer two types of connection: screw-in or automatic spring-loaded. The identification and marking systems CAB 3, Logicab 2 and Duplix enable easy identification of circuits.
Equipment transformers
Reduced sizes and automatic connections...equipment transformers simplify usage and optimize cabling volumes. Power units bring power to automated systems and other direct current equipment.