Pays
South Africa
Legrand Electrical Accessories
21 Spartan Crescent
Eastgate Extension 3
PO Box 1917
Kelvin 2054 Gauteng
Sandton
SOUTH AFRICA
Tel: +(27) 11 444 79 71
Fax: +(27) 11 444 79 80
www.legrand.co.za/
Algeria
Legrand Electric Algérie
Haut Site d'Hydra
Lotissement Boursas, Porte numéro 15
16035, Hydra - Alger
Algérie
Tel : +213 (0) 23 23 04 12 / 13
Fax : +213 (0) 23 23 04 14
www.legrandelectric.dz/
Botswana
Legrand Electrical Accessories
21 Spartan Crescent
Eastgate Extension 3
PO Box 1917
Kelvin 2054 Gauteng
Sandton
SOUTH AFRICA
Tel: +(27) 11 444 79 71
Fax: +(27) 11 444 79 80
www.legrand.co.za/
Burkina Faso
Legrand
Villa Les Palmiers
Route de Ngor/Casino
BP 29174
Dakar Yoff
SENEGAL
Tel: +(221) 33 865 00 01
Fax: +(221) 33 820 63 69
bureau.dakar@legrandelectric.com
Burundi
Legrand Service Export
128 avenue du Maréchal de Lattre de Tassigny
87045 Limoges
Tel: +(33) 5 55 06 87 87
Fax: +(33) 5 55 06 75 75
direction-export.limoges@legrand.fr
Cape Verde
Legrand Service Export
128 avenue du Maréchal de Lattre de Tassigny
87045 Limoges
Tel: +(33) 5 55 06 87 87
Fax: +(33) 5 55 06 75 75
direction-export.limoges@legrand.fr
Egypt
BTicino
EMB Electrical Industries S.A.E.
Pyramids Heights Office Park Km 22
Cairo/Alexandria Desert Road Building 9C
GIZA
Tel: +(202) 35 36 00 00
Fax: +(202) 35 36 00 01
www.bticino.com/
Eritrea
Legrand Service Export
128 avenue du Maréchal de Lattre de Tassigny
87045 Limoges
Tel: +(33) 5 55 06 87 87
Fax: +(33) 5 55 06 75 75
direction-export.limoges@legrand.fr
Ethiopia
Legrand Service Export
128 avenue du Maréchal de Lattre de Tassigny
87045 Limoges
Tel: +(33) 5 55 06 87 87
Fax: +(33) 5 55 06 75 75
direction-export.limoges@legrand.fr
Gambia
Legrand
Villa Les Palmiers
Route de Ngor/Casino
BP 29174
Dakar Yoff
SENEGAL
Tel: +(221) 33 865 00 01
Fax: +(221) 33 820 63 69
bureau.dakar@legrandelectric.com
Guinea
Legrand
Villa Les Palmiers
Route de Ngor/Casino
BP 29174
Dakar Yoff
SENEGAL
Tel: +(221) 33 865 00 01
Fax: +(221) 33 820 63 69
bureau.dakar@legrandelectric.com
Equatorial Guinea
Legrand Service Export
128 avenue du Maréchal de Lattre de Tassigny
87045 Limoges
Tel: +(33) 5 55 06 87 87
Fax: +(33) 5 55 06 75 75
direction-export.limoges@legrand.fr
Guinea-Bissau
Legrand
Villa Les Palmiers
Route de Ngor/Casino
BP 29174
Dakar Yoff
SENEGAL
Tel: +(221) 33 865 00 01
Fax: +(221) 33 820 63 69
bureau.dakar@legrandelectric.com
Kenya
Legrand Electrical Accessories
21 Spartan Crescent
Eastgate Extension 3
PO Box 1917
Kelvin 2054 Gauteng
Sandton
SOUTH AFRICA
Tel: +(27) 11 444 79 71
Fax: +(27) 11 444 79 80
www.legrand.co.za/
Lesotho
Legrand Electrical Accessories
21 Spartan Crescent
Eastgate Extension 3
PO Box 1917
Kelvin 2054 Gauteng
Sandton
SOUTH AFRICA
Tel: +(27) 11 444 79 71
Fax: +(27) 11 444 79 80
www.legrand.co.za/
Liberia
Legrand
Villa Les Palmiers
Route de Ngor/Casino
BP 29174
Dakar Yoff
SENEGAL
Tel: +(221) 33 865 00 01
Fax: +(221) 33 820 63 69
bureau.dakar@legrandelectric.com
Libya
BTICINO Libya
Metab Ben Obaid Street,
Wisaayet Ebdeyri Area
(Close to Souk Jamma Assaga)
TRIPOLI
Tel: +(218) 213 620 826
Malawi
Legrand Electrical Accessories
21 Spartan Crescent
Eastgate Extension 3
PO Box 1917
Kelvin 2054 Gauteng
Sandton
SOUTH AFRICA
Tel: +(27) 11 444 79 71
Fax: +(27) 11 444 79 80
www.legrand.co.za/
Mali
Legrand
Villa Les Palmiers
Route de Ngor/Casino
BP 29174
Dakar Yoff
SENEGAL
Tel: +(221) 33 865 00 01
Fax: +(221) 33 820 63 69
bureau.dakar@legrandelectric.com
Morocco
Legrand Maroc / Simapel
10 rue Chatila
Quartier Palmier
Bd Abdelmoumen
BP : 23182
CP 23340
CASABLANCA
Tel: +(212) 5 22 77 58 00
Fax: +(212) 5 22 98 22 00
www.legrand.ma/
Morocco
Legrand Group
Discover the complete offer
of Legrand Group in Morocco
www.legrandgroup.ma
Mauritania
Legrand
Villa Les Palmiers
Route de Ngor/Casino
BP 29174
Dakar Yoff
SENEGAL
Tel: +(221) 33 865 00 01
Fax: +(221) 33 820 63 69
bureau.dakar@legrandelectric.com
Mozambique
Legrand Electrical accessories
21 Spartan Crescent
Eastgate Extension 3
PO Box 1917
Kelvin 2054 Gauteng
Sandton
SOUTH AFRICA
Tel: +(27) 11 444 79 71
Fax: +(27) 11 444 79 80
www.legrand.co.za/
Namibia
Legrand Electrical Accessories
21 Spartan Crescent
Eastgate Extension 3
PO Box 1917
Kelvin 2054 Gauteng
Sandton
SOUTH AFRICA
Tel: +(27) 11 444 79 71
Fax: +(27) 11 444 79 80
www.legrand.co.za/
Uganda
Legrand Electrical Accessories
21 Spartan Crescent
Eastgate Extension 3
PO Box 1917
Kelvin 2054 Gauteng
Sandton
SOUTH AFRICA
Tel: +(27) 11 444 79 71
Fax: +(27) 11 444 79 80
www.legrand.co.za/
Central African Republic
Legrand Service Export
128 avenue du Maréchal de Lattre de Tassigny
87045 Limoges
Tel: +(33) 5 55 06 87 87
Fax: +(33) 5 55 06 75 75
direction-export.limoges@legrand.fr
Democratic Republic of the Congo
Legrand Service Export
128 avenue du Maréchal de Lattre de Tassigny
87045 Limoges
Tel: +(33) 5 55 06 87 87
Fax: +(33) 5 55 06 75 75
direction-export.limoges@legrand.fr
Republic of the Congo
Legrand Service Export
128 avenue du Maréchal de Lattre de Tassigny
87045 Limoges
Tel: +(33) 5 55 06 87 87
Fax: +(33) 5 55 06 75 75
direction-export.limoges@legrand.fr
Sao Tome and Principe
Legrand Service Export
128 avenue du Maréchal de Lattre de Tassigny
87045 Limoges
Tel: +(33) 5 55 06 87 87
Fax: +(33) 5 55 06 75 75
direction-export.limoges@legrand.fr
Sierra Leone
Legrand
Villa Les Palmiers
Route de Ngor/Casino
BP 29174
Dakar Yoff
SENEGAL
Tel: +(221) 33 865 00 01
Fax: +(221) 33 820 63 69
bureau.dakar@legrandelectric.com
Somalia
Legrand Export Service
128 avenue du Maréchal de Lattre de Tassigny
87045 Limoges
Tel: +(33) 5 55 06 87 87
Fax: +(33) 5 55 06 75 75
direction-export.limoges@legrand.fr
Swaziland
Legrand Electrical Accessories
21 Spartan Crescent
Eastgate Extension 3
PO Box 1917
Kelvin 2054 Gauteng
Sandton
SOUTH AFRICA
Tel: +(27) 11 444 79 71
Fax: +(27) 11 444 79 80
www.legrand.co.za/
Tanzania
Legrand Electrical Accessories
21 Spartan Crescent
Eastgate Extension 3
PO Box 1917
Kelvin 2054 Gauteng
Sandton
SOUTH AFRICA
Tel: +(27) 11 444 79 71
Fax: +(27) 11 444 79 80
www.legrand.co.za/
Tunisia
Legrand Méditerranée
Immeuble La Rosa
Rue du lac de Côme
Duplex D5
1053 Les Berges du Lac
TUNIS
Tel : +216 71 965 144 / 147
Fax : +216 71 965 186
office.tunis@legrandelectric.com
Zambia
Legrand Electrical Accessories
21 Spartan Crescent
Eastgate Extension 3
PO Box 1917
Kelvin 2054 Gauteng
Sandton
SOUTH AFRICA
Tel: +(27) 11 444 79 71
Fax: +(27) 11 444 79 80
www.legrand.co.za/
Zimbabwe
Legrand Electrical Accessories
21 Spartan Crescent
Eastgate Extension 3
PO Box 1917
Kelvin 2054 Gauteng
Sandton
SOUTH AFRICA
Tel: +(27) 11 444 79 71
Fax: +(27) 11 444 79 80
www.legrand.co.za/
Antigua and Barbuda
Bticino Costa Rica
Barreal de heredia frente a Cenada.
code postal:6563-1000 San Jose
COSTA RICA
Tel: +(506) 298 5600
Fax: +(506) 293 0108
ventas.cr@bticino.com
Antigua and Barbuda
Legrand Costa Rica
Barreal de Heredia
Multicomercial Baden
Aparado Postal : 6563-1000 San Jose
COSTA RICA
Tel: +(506) 298 56 04
Fax: +(506) 239 71 13
legrand.cr@legrandelectric.com
West Indies
Legrand West Indies
Immeuble SCI Futur
706 rue Henri Becquerel
ZI Jarry
97122 BAIE MAHAULT
GUADELOUPE
Tel: +(33) 5 90 86 18 53
Fax: +(33) 5 90 86 23 05
bureau.antilles@legrandelectric.com
Argentina
Legrand
Legrand Electro Andina Ltda (EAL)
Av. Vicuna Mackenna
1292 SANTIAGO
CHILI
Tel: +(56) 2 550 51 00
Fax: +(56) 2 556 74 42
www.legrand.cl/
Bahamas
Legrand Costa Rica
Barreal de heredia
Multicomercial Baden,
code postal: 6563-1000 San Jose
COSTA RICA
Tel: +(506) 298 56 04
Fax: +(506) 239 71 13
legrand.cr@legrandelectric.com
Bahamas
Bticino Costa Rica
Barreal de heredia frente a Cenada.
code postal:6563-1000 San Jose
COSTA RICA
Tel: +(506) 298 5600
Fax: +(506) 293 0108
ventas.cr@bticino.com
Barbados
Legrand Costa Rica
Barreal de heredia
Multicomercial Baden,
code postal:6563-1000 San Jose
COSTA RICA
Tel: +(506) 298 56 04
Fax: +(506) 239 71 13
legrand.cr@legrandelectric.com
Barbados
Bticino Costa Rica
Barreal de heredia frente a Cenada,
code postal: 6563-1000 San Jose, Costa Rica
Tél: (506) 298 56 00 - Fax: (506) 239 04 72
ventas.cr@bticino.com
Belize
Bticino Costa Rica
Barreal de heredia frente a Cenada.
code postal:6563-1000 San Jose
COSTA RICA
Tel: +(506) 298 5600
Fax: +(506) 293 0108
ventas.cr@bticino.com
Belize
Legrand Costa Rica
Barreal de heredia
Multicomercial Baden,
code postal:6563-1000 San Jose
COSTA RICA
Tel: +(506) 298 56 04
Fax: +(506) 239 71 13
legrand.cr@legrandelectric.com
Bolivia
Legrand
Legrand Electro Andina Ltda (EAL)
Av. Vicuna Mackenna
1292 SANTIAGO
CHILI
Tel: +(56) 2 550 51 00
Fax: +(56) 2 556 74 42
www.legrand.cl/
Bolivia
Bticino
Barreal de heredia frente a Cenada.
code postal:6563-1000 San Jose
COSTA RICA
Tel: +(506) 298 5600
Fax: +(506) 293 0108
ventas.cr@bticino.com
Brazil
SMS
Av. Pirâmide, 661
CEP 09970-330 - Diadema
São Paulo – SP
BRASIL
Tel : +55 11 4075 7069
Fax : +55 11 4075 7784
www.sms.com.br/
Brazil
HDL
Rodovia Waldomiro Corrêa de Camargo, Km. 52,5
B.Melissa - CEP 13308_904
Itu - SP
BRASIL
Tel: +(55) 11 5644 2404
Fax: +(55) 11 5644 2468
www.hdl.com.br/
Brazil
Bticino
Rua Verbo Divino, 1207- Bloco A - Cj. 1, 2, 11 e 12
Chàcara Santo Antonio - 04719-002
São Paulo – SP
BRASIL
Tel: +(55) 11 5644 2400
Fax: +(55) 11 5181 0604 / 5181 5914
www.bticino.com.br/
Brazil
Pial Legrand
Rua Verbo Divino, 1207- Bloco A - Cj. 1, 2, 11 e 12
Chàcara Santo Antonio - 04719-002
São Paulo – SP
BRASIL
Tel: +(55) 11 5644 2600
Fax: +(55) 11 5644 0604 / 5181 5914
www.piallegrand.com.br/
Brazil
Legrand Group - Headquarter
Rua Verbo Divino, 1207- Bloco A - Térreo or 1° andar
Chàcara Santo Antonio - 04719-002
São Paulo – SP
BRASIL
Tel: +(55) 11 5644 2400
Fax: +(55) 11 5644 0604
www.legrand.com.br/
Brazil
Legrand Group
Discover the complete offer
of Legrand Group in Brazil
www.legrand.com.br
Brazil
Cemar Legrand
Rua Gerson Andreis, 1255
Bairro - Distrito Industrial - CEP 95112-13
Caxias do Sul - RS
BRASIL
Tel : +(55) 54 2101 9999
Fax : +(55) 54 2101 9996
www.cemar.com.br/
Canada
Legrand
570, Applewood Crescent L4K 4B4 Vaughan,
Ontario
Tel: +(1) 905 738 91 95
Fax: +(1) 905 738 97 21
www.legrand.ca
Chile
Ortronics
Ortronics Chile
Avda. Vicuña Mackenna
1292 Santiago
CHILE
Tel: +(56) 2-550-53 25
Fax: +(56) 2-550-53 09
www.ortronics.com/
Chile
Legrand
Legrand Electro Andina Ltda (EAL)
Av. Vicuna Mackenna
1292 Santiago
CHILE
Tel: +(56) 2 550 52 00
Fax: +(56) 2 556 74 42
www.legrand.cl/
Chile
Bticino
BTicino Chile S.A.
Av. Vicuna Mackenna
1292 Santiago
CHILE
Tel: +(56) 2 550 5100
Fax: +(56) 2 556 74 42
www.bticino.cl/
Colombia
Ortronics
Legrand Colombia S.A.
Calle 65 N°93-91
Bogotá
COLOMBIA
Tel : +(57) 1 437 6700
Fax : +(57) 1 224 4534
www.legrand.com.co/
Colombia
Bticino
Legrand Colombia S.A.
Calle 65 N°93-91
Bogotá
COLOMBIA
Tel : +(57) 1 437 6700/30
Fax : +(57) 1 224 4534
www.Bticino.com/
Colombia
Legrand Colombia
Legrand Colombia S.A.
Calle 65 N°93-91
Bogotá
COLOMBIA
Tel : +(57) 1 437 6700/30
Fax : +(57) 1 224 4536
www.legrand.com.co/
Costa Rica
Legrand Costa Rica
Barreal de heredia
Multicomercial Baden,
code postal:6563-1000 San Jose
COSTA RICA
Tel: +(506) 298 56 04
Fax: +(506) 239 71 13
legrand.cr@legrandelectric.com
Costa Rica
Bticino Costa Rica
Barreal de heredia frente a Cenada.
code postal:6563-1000 San Jose
COSTA RICA
Tel: +(506) 298 5600
Fax: +(506) 293 0108
ventas.cr@bticino.com
Dominica
Antilles Guyane Legrand Guadeloupe
Immeuble SCI Futur
706 rue Henri Becquerel
ZI Jarry
97122 BAIE MAHAULT
GUADELOUPE
Tel: +(33) 5 90 86 18 53
Fax: +(33) 5 90 86 23 05
bureau.antilles@legrandelectric.com
Ecuador
Bticino
Barreal de heredia frente a Cenada.
code postal:6563-1000 San Jose
COSTA RICA
Tel: +(506) 298 5600
Fax: +(506) 293 0108
ventas.cr@bticino.com
United States
Legrand
60 Woodlawn Street
CT 06110 West Hartford
UNITED-STATES
Tel: +(1) 860 233 6251
Fax: +(1) 860 570 2813
www.legrand.us/
United States
Wiremold
60 Woodlawn Street
West Hartford, CT 06110
UNITED-STATES
Tel: +(1) 860 233 6251
Fax: +(1) 860 523 3699
www.legrand.us/
United States
Watt Stopper
2800 De La Cruz Blvd.
Santa Clara, CA 95050
UNITED-STATES
Tel: +(1) 408 486 7501
Fax: +(1) 408 987 5320
www.wattstopper.com/
United States
Pass & Seymour
P.O. Box 4822
Syracuse, NY 13221-4822
UNITED-STATES
Tel: +(1) 315 468 6211
Fax: +(1) 315 487 3907
www.legrand.us/
United States
On-Q
301, Fulling Mill Road
Suite G - PA 17057 Middletown
UNITED-STATES
Tel: +(1) 717 702 2532
Fax: +(1) 717 702 2546
www.legrand.us/
United States
Vantage
1061 South 800 East
Orem, UTAH 84097
UNITED-STATES
Tel: +(801) 229 2800
Fax: +(801) 224 0355
www.vantagecontrols.com/
United States
Ortronics
125 Eugene O’Neill Drive
CT 06320 New London
UNITED-STATES
Tel: +(1) 860 445 3800/3900
Fax: +(1) 860 405 2974
www.legrand.us
United States
Cablofil
8319 state Route 4.
Mascoutaha
62258 ILLINOIS
UNITED-STATES
Tel: +(1) 618 566 3244
Fax: +(1) 618 566 3250
www.legrand.us/
Grenada
Bticino Costa Rica
Barreal de heredia frente a Cenada.
code postal:6563-1000 San Jose
COSTA RICA
Tel: +(506) 298 5600
Fax: +(506) 293 0108
ventas.cr@bticino.com
Guatemala
Bticino Costa Rica
Barreal de heredia frente a Cenada.
code postal:6563-1000 San Jose
COSTA RICA
Tel: +(506) 298 5600
Fax: +(506) 293 0108
ventas.cr@bticino.com
Guyana
Bticino Costa Rica
Barreal de heredia frente a Cenada.
code postal:6563-1000 San Jose
COSTA RICA
Tel: +(506) 298 5600
Fax: +(506) 293 0108
ventas.cr@bticino.com
Haiti
Legrand West Indies
Immeuble SCI Futur
706 rue Henri Becquerel
ZI Jarry
97122 BAIE MAHAULT
GUADELOUPE
Tel: +(33) 5 90 86 18 53
Fax: +(33) 5 90 86 23 05
bureau.antilles@legrandelectric.com
Honduras
Bticino Costa Rica
Barreal de heredia frente a Cenada.
code postal:6563-1000 San Jose
COSTA RICA
Tel: +(506) 298 5600
Fax: +(506) 293 0108
ventas.cr@bticino.com
Jamaica
Bticino Costa Rica
Barreal de heredia frente a Cenada.
code postal:6563-1000 San Jose
COSTA RICA
Tel: +(506) 298 5600
Fax: +(506) 293 0108
ventas.cr@bticino.com
Mexico
Bticino Mexico
Carretera 57 Queretaro a San Luis Potosi km. 22.7 C.P. 76220
Santa Rosa Jauregui, Queretaro. Mexico.
Tel : +52 442 238 04 00
Fax : +52 442 238 04 82
www.bticino.com.mx/
Nicaragua
Bticino Costa Rica
Barreal de heredia frente a Cenada.
code postal:6563-1000 San Jose
COSTA RICA
Tel: +(506) 298 5600
Fax: +(506) 293 0108
ventas.cr@bticino.com
Panama
Bticino Costa Rica
Barreal de heredia frente a Cenada.
code postal:6563-1000 San Jose
COSTA RICA
Tel: +(506) 298 5600
Fax: +(506) 293 0108
ventas.cr@bticino.com
Paraguay
Bticino
Bticino Chile S.A.
Av. Vicuna Mackenna
Santiago - 1292
CHILE
Tel: +(56) 2 550 51 00
Fax: +(56) 2 556 74 42
www.bticino.cl/
Peru
Bticino
Ticino Del Peru S.A.
Av Jose Pardo 819
Miraflores-Lima
PERU
Tel: +(51) 1242 6000
Fax: +(51) 1446 9370
www.bticino.com.pe/
Dominican Republic
Bticino Costa Rica
Barreal de heredia frente a Cenada.
code postal:6563-1000 San Jose
COSTA RICA
Tel: +(506) 298 5600
Fax: +(506) 293 0108
ventas.cr@bticino.com
Dominican Republic
Legrand Costa Rica
Barreal de Heredia
Multicomercial Baden
Aparado Postal : 6563-1000 San Jose
COSTA RICA
Tel: +(506) 298 56 04
Fax: +(506)239 71 13
legrand.cr@legrandelectric.com
Saint Kitts and Nevis
Bticino Costa Rica
Barreal de heredia frente a Cenada.
code postal:6563-1000 San Jose
COSTA RICA
Tel: +(506) 298 5600
Fax: +(506) 293 0108
ventas.cr@bticino.com
Salvador
Bticino Costa Rica
Barreal de heredia frente a Cenada.
code postal:6563-1000 San Jose
COSTA RICA
Tel: +(506) 298 5600
Fax: +(506) 293 0108
ventas.cr@bticino.com
Suriname
Bticino Costa Rica
Barreal de heredia frente a Cenada.
code postal:6563-1000 San Jose
COSTA RICA
Tel: +(506) 298 5600
Fax: +(506) 293 0108
ventas.cr@bticino.com
Trinidad and Tobago
Bticino Costa Rica
Barreal de heredia frente a Cenada.
code postal:6563-1000 San Jose
COSTA RICA
Tel: +(506) 298 5600
Fax: +(506) 293 0108
ventas.cr@bticino.com
Uruguay
BTicino
BTicino Chile S.A.
Av. Vicuna Mackenna
1292 SANTIAGO
CHILE
Tel: +(56) 2 550 51 00
Fax: +(56) 2 556 74 42
www.bticino.cl/
Venezuela
Bticino
Ticino De Venezuela C.A.
Edf. Bticino, calle Roma, Urb. Industrial Santa
Cruz,Sector Los Naranjos
Guarenas - Edo Miranda - Zona Postal 1220
Tel: +(58).212.361.3333
Fax: +(58).212.362.2525
www.bticino.com.ve/
Afghanistan
Legrand
Legrand (S) Pte Ltd
15 Jalan Kilang Barat
# 07-05 Frontech Centre - 159357 Singapore
Tel: +(65) 6416 1550
Fax: +(65) 6416 1580
www.legrand.com.sg/
Saudi Arabia
Legrand
AL REEM COMMERCIAL CENTER
2nd Floor, Office 202 Al Rawdah District, Al Rawdah
PO Box 51712
21483 JEDDAH
Tel: +966 2 663 8840
office.riyadh@legrandelectric.com
Armenia
Legrand Moscou
Ul.Malaya Semenovskaya, 9 - bât.12 - 107023
Moscou
Tel: +(7) 495 660 75 50, 660 75 60
Fax: +(7) 495 660 75 51, 660 75 61
www.legrand.ru/
Bangladesh
Legrand
Legrand (S) Pte Ltd
15 Jalan Kilang Barat
# 07-05 Frontech Centre - 159357 Singapore
Tel: +(65) 6416 1550
Fax: +(65) 6416 1580
www.legrand.com.sg/
Bhutan
Legrand
Legrand (S) Pte Ltd
15 Jalan Kilang Barat
# 07-05 Frontech Centre - 159357 Singapore
Tel: +(65) 6416 1550
Fax: +(65) 6416 1580
www.legrand.com.sg/
Brunei
Legrand
Legrand (S) Pte Ltd
15 Jalan Kilang Barat
# 07-05 Frontech Centre - 159357 Singapore
Tel: +(65) 6416 1550
Fax: +(65) 6416 1580
www.legrand.com.sg/
Cambodia
Legrand
Legrand (S) Pte Ltd
15 Jalan Kilang Barat
# 07-05 Frontech Centre
159357 Singapore
Tel: +(65) 6416 1550
Fax: +(65) 6416 1580
www.legrand.com.sg/
China
Legrand
Legrand China Head office
30th floor , Shanghai Oriental Center
N° 699 Nanjing West Road (Wujiang Lu)
200041 SHANGHAI, China
Tel : +86 21 52 11 01 11
Fax : +86 21 52 11 00 86
www.legrandgroup.cn/
China
Tcl Legrand Huizhou
Factory Bldg. B1-B3, No 39. East Hechang No.6 Road,
Zhongkai Hi-tech industrial Development Park,
Huizhou, Guangdong, China
Tel : +86 752 2529999
Fax : +86 752 2528575
www.tcllegrand.com.cn/
China
TCL-Legrand Low Voltage Wuxi
Cablofil
88 Xi Mei Road
Wuxi, Jiangsu, China
Tel : +86 510 8557000
Fax : +86 510 8557001
Hotline : 400 880 6050
www.legrand.com.cn/ www.cablofil.cn/
China
Shidean Legrand
5F, Eyang Building, No 3 of Qimin Rd, Langshan 2nd street,
North Area of Hi-tech Industrial Zone, Nanchang District,
Shenzhen, China
Tel : +86 755 26917888
Fax : +86 755 86096906
www.shideanlegrand.com.cn/
Korea
Anam Legrand
Anam Legrand Co. Ltd
2nd Fl, Goosang Bldg,
1009-5, Daichi 3-dong,
Gangnam-gu, Seoul, 135-851,
Tel: +(82) 2 550 3210
Fax: +(82) 2 550 3299
www.anamlegrand.co.kr/
United Arab Emirates
Legrand FZE
Main Regional Representative Office
Gulf Countries
DSO wing B - Office 701
Dubai Silicon Oasis
P.O. Box 341068
DUBAI - UAE
Tel: +(971) 4 3821 821
Fax: +(971) 4 3821 822
www.legrand.ae/
United Arab Emirates
Legrand Group
Discover the complete offer
of Legrand Group in United Arab Emirates
www.legrandgroup.ae
Georgia
Legrand Moscou
Ul.Malaya Semenovskaya, 9
bât.12
107023 Moscou
Tel: +(7) 495 660 75 50, 660 75 60
Fax: +(7) 495 660 75 51, 660 75 61
www.legrand.com.ru/
Hong Kong
Legrand
Legrand (HK) Ltd
12/F., Wearbest Building Phase II
66 To Kwa Wan Road
Kowloon
Tel: +(852) 2687 4200
Fax: +(852) 2687 4300
www.legrand.com.hk/
Hong Kong
Rocom Units
5-10, 22/F - Ever Gain Plaza, Tower II - 88-100
Container Port Road - Kwai Chung
New Territories
Tel: +(852) 2481 1820
Fax: +(852) 2489 0990
India
Legrand (India) Pvt. Ltd.
61/62, Kalpataru Square, 6th Floor
Off Andheri-Kurla Road - Andheri (East)
400 059
MUMBAI
Tel : +(91) 022 30416200
Fax : +(91) 022 30416201
www.legrand.co.in/
Indonesia
Legrand
PT LEGRAND INDONESIA
Setiabudi Building II 6th floor, Suite 603
Jalan HR Rasuna Said Kav.62
Jakarta 12920
INDONESIA
Tel. : +(62) 21 525 0608
Fax : +(62) 21 525 5935
office.indonesie@legrandelectric.com
Iraq
Legrand FZE
Main Regional Representative Office
Gulf Countries
DSO wing B - Office 701
Dubai Silicon Oasis
P.O. Box 341068
DUBAI - UAE
Tel: +(971) 4 3821 821
Fax: +(971) 4 3821 822
www.legrand.ae/
Iran
Legrand
Alborz Electrical Industries Ltd
n°8, 7 th Street, Kouhe Noor street
Motahari Avenue-
Teheran 1587684511
Tel: +(98) 21 88 73 94 57/86 70
Fax : +(98) 21 88 73 79 03
www.legrand.ir/
Japan
Legrand - Anam Legrand
Anam Legrand Co. Ltd
2nd Fl, Goosang Bldg,
1009-5, Daichi 3-dong,
Gangnam-gu, Seoul, 135-851, Korea
Tel: +(82) 2 550 3210
Fax: +(82) 2 550 3299
www.legrand.co.kr/
Jordan
Legrand Jordan
REPRESENTATIVE OFFICE
142 ARAR STREET, WADI SAQRA
P.O. Box 811929 Zip Code 11181
JORDAN
Tel : +962 6465 5902
Fax : +962 6465 5903
office.amman@legrandelectric.com
Kazakhstan
Legrand KAZAKHSTAN LLP
Kazakhstan Legrand
100-A , Mamyr-4
050036 Almaty
Tel: (+7) 727 226 26 25/27/28/29/30
Fax: +(7) 727 226 26 25
www.legrand.kz/
Kyrgyzstan
Legrand Kazakhstan
Kazakhstan Legrand
Kablukova str., 219
050060 Almaty
Tel: +(7) 3272 703 699
Fax: +(7) 3272 703 753
www.legrand.kz/
Kuwait
Legrand FZE
Main Regional Representative Office
Gulf Countries
DSO wing B - Office 701
Dubai Silicon Oasis
P.O. Box 341068
DUBAI - UAE
Tel: +(971) 4 3821 821
Fax: +(971) 4 3821 822
www.legrand.ae/
Laos
Legrand
Legrand (S) Pte Ltd
15 Jalan Kilang Barat
# 07-05 Frontech Centre
159357 Singapore
Tel: +(65) 6416 1550
Fax: +(65) 6416 1580
www.legrand.com.sg/
Lebanon
Legrand representative office in Lebanon
Achrafieh 5585 Bldg, 6th Floor
P. Gemayel Avenue
Aadlieh
BEIRUT
Tel: +(961) 1 422 166
Fax: +(961) 1 422 167
office.lebanon@legrandelectric.com
Malaysia
Legrand
Legrand (S) Pte Ltd
15 Jalan Kilang Barat
# 07-05 Frontech Centre
159357 Singapore
Tel: +(65) 6416 1550
Fax: +(65) 6416 1580
www.legrand.com.sg/
Maldives
Legrand
Legrand (S) Pte Ltd
15 Jalan Kilang Barat
# 07-05 Frontech Centre
159357 Singapore
Tel: +(65) 6416 1550
Fax: +(65) 6416 1580
www.legrand.com.sg/
Mongolia
Legrand Service Export
128 avenue du Maréchal de Lattre de Tassigny
87045 Limoges
Tel: +(33) 5 55 06 87 87
Fax: +(33) 5 55 06 75 75
direction-export.limoges@legrand.fr
Nepal
Legrand India Pvt Ltd
803-804, Nicholas Piramal Tower -
Peninsula Corporate Park
Ganpatrao Kadam Marg Off
Senapati Bapat Marg -
400013 Lower Parel,
MUMBAI
Tel: +(91) 22 30416200
Fax: +(91) 222 4933158
www.legrand.co.in/
Oman
Legrand FZE
Main Regional Representative Office
Gulf Countries
DSO wing B - Office 701
Dubai Silicon Oasis
P.O. Box 341068
DUBAI - UAE
Tel: +(971) 4 3821 821
Fax: +(971) 4 3821 822
www.legrand.ae/
Uzbekistan
Legrand SNC
Domashevskiy per., 9, office 4
220036 MINSK
Tel: +(375) 17 205 04 78 / 79
Fax: +(375) 17 205 04 78 / 79
www.legrand.ru/
Pakistan
Legrand
Legrand (S) Pte Ltd
15 Jalan Kilang Barat
# 07-05 Frontech Centre
159357 Singapore
Tel: +(65) 6416 1550
Fax: +(65) 6416 1580
www.legrand.com.sg/
Philippines
Legrand
Anam Legrand Co. Ltd
2nd Fl, Goosang Bldg,
1009-5, Daichi 3-dong,
Gangnam-gu, Seoul, 135-851
KOREA
Tel: +(82) 2 550 3210
Fax: +(82) 2 550 3299
www.anamlegrand.co.kr/
Philippines
Bticino
Bticino - Philippines INC
2280 Don Chino
Roces Extension - 1231 Makati City
Tel: +(63) 2 89 28 972
Fax: +(63) 2 89 28 971
Qatar
Legrand
Al Mouthana Complex
Salwa Road Near Ramada Signal
POB 150
DOHA
QATAR
Tel: +(974) 456 90 83
Fax: +(974) 465 99 16
Singapore
Legrand
Legrand (S) Pte Ltd
15 Jalan Kilang Barat
# 07-05 Frontech Centre
159357 Singapore
Tel: +(65) 6416 1550
Fax: +(65) 6416 1580
www.legrand.com.sg/
Sri Lanka
Legrand
Legrand (S) Pte Ltd
15 Jalan Kilang Barat
# 07-05 Frontech Centre
159357 Singapore
Tel: +(65) 6416 1550
Fax: +(65) 6416 1580
www.legrand.com.sg/
Syria
Legrand Representative office in Syria
ALKOUSOUR Square
Abou KHALIL AL KABBANI Avenue
Bldg. AL KHATIB n.21, APT n.1
DAMAS
Tel: +(963) 11 44 33 174 / 44 33 175
Fax: +(963) 11 44 33 176
office.syria@legrandelectric.com
Tajikistan
Legrand SNC
Domashevskiy per., 9, office 4
220036 MINSK
Tel: +(375) 17 205 04 78 / 79
Fax: +(375) 17 205 04 78 / 79
www.legrand.ru/
Taiwan
Legrand
Legrand (S) Pte Ltd
15 Jalan Kilang Barat
# 07-05 Frontech Centre - 159357 Singapore
Tel: +(65) 6416 1550
Fax: +(65) 6416 1580
www.legrand.com.sg/
Thailand
Bticino
Bticino (Thailand) Limited
10/F Ploenchit Center 2, Sukhumvit Road, Klongtoey
Bangkok - 10110
Tel: +(66) 2 656 9162 7
Fax: +(66) 2 656 91 97
bticino@zi-th.com
Turkménistan
Legrand SNC
Domashevskiy per., 9, office 4
220036 MINSK
Tel: +(375) 17 205 04 78 / 79
Fax: +(375) 17 205 04 78 / 79
www.legrand.ru/
Vietnam
Legrand Vietnam
Central GardenTower
7th floor, 225 Ben Chuong Duong St.,
Ward Co Giang, Dist 1
Hochiminh City
Tel: +(848) 39 207 674
Fax: +(848) 39 207 675
Office.vietnam@legrand.com.vn
Yemen
Legrand
AL REEM COMMERCIAL CENTER
2nd Floor, Office 202 Al Rawdah District, Al Rawdah
PO Box 51712
21483 JEDDAH
Tel: +966 2 663 8840
office.riyadh@legrandelectric.com
Albania
bticino - Legrand
Representative office in Albania and Kosovo
Abdi Toptani Str. Torre Drin
Locale 9 Tirana – Albania
Tel: +355 4 4504088
www.bticino.it
Germany
Legrand Group
Discover the complete offer
of Legrand Group in Germany
www.legrandgroup.de
Andorra
Legrand Group España
Hierro 56 - Ap. Correos 216
28850 Torrejon de Ardoz
MADRID
Tel: +(34) 91 656 18 12
Fax: +(34) 91 656 67 88
www.legrand.es/
Austria
Legrand
Legrand Austria GmbH.
c/o Floridotower
Floridsdorfer Hauptstraße 1-7/E/3.OG
A-1210 Wien
Tel: +(43) 12 77 62 300
Fax: +(43) 1 277 62 275
www.legrand.at/
Austria
Bticino
Legrand Austria GmbH.
c/o Floridotower
Floridsdorfer Hauptstraße 1-7/E/3.OG
A-1210 Wien
Tel: +(43) 12 77 62 300
Fax: +(43) 1 277 62 275
www.bticino.at/
Austria
Legrand Group
Discover the complete offer
of Legrand Group in Austria
www.legrandgroup.at
Belgium
Vantage EMEA
Binnendijk 40
9130 Beveren
Tel: +(32) 3 773 31 06
Fax: +(32) 3 773 31 05
www.vantageemea.com/
Belgium
Bticino
Kouterveldstraat 11
Industriezone
1831 Diegem
Tel: +(32) 2 719 54 11
Fax: +(32) 2 719 54 54
www.bticino.be/
Belgium
Legrand
Zone Industrielle
Kouterveldstraat, 9
1831 Diegem
Tel: +(32) 2 719 17 11
Fax: +(32) 2 719 17 00
www.legrand.be/
Belarus
Legrand SNC
Domashevskiy per., 9, office 4
220036 MINSK
Tel: +(375) 17 205 04 78 / 79
Fax: +(375) 17 205 04 78 / 79
www.legrand.ru/
Bosnia and Herzegovina
Legrand
Radnicka 70 D
71 000, Sarajevo
Tel : +(387) 33 711 025
Fax : +(387) 33 711 026
website.bosnia@legrand.ba
Bulgaria
Legrand
Legrand Representative Office in Bulgaria
Business Park Sofia, Mladost IV
Building 3, Office 405
1715 Sofia, Bulgaria
Tel: +(359) 2 9769297
Fax: +(359) 2 9769470
Bureau.sofia@legrandelectric.com
Cyprus
Legrand
Ioustinianou 1
4th Floor
Number 402
Tita Court
Strovolos
NIKOSIA
Tel: +(357) 22 318 588
Fax: +(357) 22 318 588
Croatia
Legrand
Legrand SNC, Representative office in Croatia
Zavrtnica 17
10000 Zagreb, Croatia
Tel: +(385) 16064353
Fax: +(385) 16064352
legrand@legrand.hr
Denmark
Legrand Scandinavia
Avedoreholmen 48
DK 2650
HVIDOVRE
Tel: +(45) 36 34 05 90
Fax: +(45) 36 34 05 91
www.legrandgroup.dk
Spain
Bticino
Bticino España S.L.
Ctra.C-245 - Km 3,6
08850 Gavá - Barcelona
Tel: +(34) 93 635 26 00
Fax: +(34) 93 635 26 01
www.bticino.es/
Spain
Legrand Group España
Hierro 56 - Ap. Correos 216
28850 Torrejon de Ardoz
MADRID
Tel: +(34) 91 656 18 12
Fax: +(34) 91 656 67 88
www.legrand.es/
Spain
Ortronics
Hierro, 77 - Apdo 216
28850 Torrejon de Ardoz
Madrid
Tel: +(34) 91 648-7194
Fax: +(34) 91 677-9466
www.ortronics.es/
France
Groupe Arnould
5 rue Jean Nicot
BP 155
93691 Pantin cedex
Tel: +(33) 1 48 10 69 67
Fax: +(33) 1 48 10 69 79
www.arnould.com/
France
Alpes Technologies
P.A.E Les Glaisins
7 rue des Bouvières
BP 332
74943 Annecy-le-Vieux CEDEX
Tel: +(33) 4 50 64 05 13
Fax: +(33) 4 50 64 04 37
www.alpestechnologies.com/
France
Sarlam
54 rue du Général de Gaulle
28240 Belhomert
Tel: +(33) 2 37 53 80 00
Fax: +(33) 2 37 81 20 01
www.sarlam.com/
France
Legrand
128 avenue du Maréchal de Lattre de Tassigny
87045 Limoges
Tel: +(33) 5 55 06 87 87
Fax: +(33) 5 55 06 74 55
www.legrand.fr/
France
Ura
41 rue Delizy
93692 Pantin
Tel: +(33) 1 48 10 56 00
Fax: +(33) 1 48 10 56 01
www.ura.fr/
France
ICM Group Cablofil
1 route de Semur
21500 Montbard
Tel: +(33) 3 80 89 58 15
Fax: +(33) 3 80 92 09 67
www.cablofil.fr/
Greece
Legrand
HELLINIKI LEGRAND S.A.
184A, Kifissias avenue
15231 ATHENS
GREECE
Tel: +(30) 210 6797500
Fax: +(30) 210 6797540
www.legrand.com.gr/
Hungary
Legrand Group
Discover the complete offer
of the Legrand Group in Hungary
www.legrandgroup.hu/
Hungary
Legrand Kereskedelmi Iroda
Office Campus
Budapest
Gubacsi ut 6
B epulet 3. emelet 1097
Tel: +(36) 63 510 200
Fax: +(36) 63 510 210
http://www.legrand.hu/
Ireland
Legrand
Legrand Electric Ltd
Great King Street North
Birmingham B19 2LF
Tel: +(44) 121 515 0514
Fax: +(44) 121 515 0516
www.legrand.ie/
Iceland
Cablofil Scandinavia
Avedoreholmen 48
DK 2650
HVIDOVRE
Tel: +(45) 36 340 598
www.legrand.se
Italy
Bticino
Via Messina,38
20154 Milano
ITALIA
Tel: +(39) 02 3480 1
Fax: +(39) 02 3480 707
www.bticino.com/
Italy
Zucchini-EDM
Via Conicchio
34 - 25136 Brescia
ITALIA
Tel: +(39) 030 2017.100
Fax: +(39) 030 2003712
www.zucchinispa.it/
Liechtenstein
Legrand Suisse
Legrand (Suisse) S.A.
Industriestrasse, 3
code postal - 5242, Birr
Tel: +(41) 56 464 67 67
Fax: +(41) 56 464 67 60
www.legrand.th/
Luxembourg
Legrand Service Export
128 avenue du Maréchal de Lattre de Tassigny
87045 Limoges
Tel: +(33) 5 55 06 87 87
Fax: +(33) 5 55 06 75 75
direction-export.limoges@legrand.fr
Malta
Legrand Méditerranée
Immeuble La Rosa
Rue du lac de Côme
Duplex D5
1053 Les Berges du Lac
TUNIS
Tel : +216 71 965 144 / 147
Fax : +216 71 965 186
office.tunis@legrandelectric.com
Moldova
Legrand Ukraine
LEGRAND Ukraine Ltd
01054, UKRAINE, Kiev
Turgenevskaya, 15, office, 52
Tel: +(380) 44 531 30 79
Fax: +(380) 44 490 67 56
www.legrand.ua/
Norway
Cablofil Scandinavia
Avedoreholmen 48
DK 2650
HVIDOVRE
Tel: +(45) 36 340 598
www.legrand.se/
Netherlands
Legrand Nederland B.V.
Legrand Nederland B.V.
Van Salmstraat 76,
NL – 5281 RS Boxtel
P.O. Box 22
NL – 5280 AA Boxtel
Tel: +(31) 411 653200
Fax: +(31) 411 653158
www.legrandnederland.nl/
Poland
Legrand Group
Discover the complete offer
of the Legrand Group in Poland
www.legrandgroup.pl/
Poland
Legrand
Legrand Polska Sp. z o.o.
ul. Domaniewska 50
02-672 Warszawa
Tel: +(48) 22 549 2330
Fax: +(48) 22 843 9451
www.legrand.pl/
Portugal
Legrand Electrica
Legrand Electrica S.A.
Estrada da Alagoa, 96
2775-716 Carcavelos
PORTUGAL
Tel: +(351) 214 548 800
Fax: +(351) 214 548 881
www.legrand.pt/
Portugal
Legrand Group
Discover the complete offer
of the Legrand Group in Portugal
www.legrandgroup.pt/
Czech Republic
Legrand
Legrand s.r.o.
Meteor Centre Office Park
Sokolovska 100/94
PRAHA 8 180 00
Tel: +(420) 246 007 668
Fax: +(420) 246 007 669
www.legrand.cz/
Romania
Legrand Group
Discover the complete offer
of Legrand Group in Romania
www.legrandgroup.ro
Romania
Legrand
Legrand Romania SRL
Strada Siriului Nr. 6 – 8
Sector 1 – cod 014354
Bucuresti/Bucharest
Tel : +(40) 21 232 07 77
Fax : +(40) 21 232 07 76
www.legrand.ro/
United Kingdom
Legrand
Legrand Electric Ltd
Great King Street North
Birmingham B19 2LF
United Kingdom
Tel: +(44) 870 608 9000
Fax: +(44) 870 608 9004
www.legrand.co.uk/
United Kingdom
Ortronics
ORTRONICS UNITED KINGDOM & IRELAND
Great King Street North
Birmingham B19 2LF
United Kingdom
Tel: +(44) 121 515 0669
Fax: +(44) 121 515 0667
info.ortronics-uk@ortronics.co.uk
United Kingdom
Zucchini
Dial Lane
West Bromwich
West Midlands
B70 0EB
Tel: +(44) 121.458 7070
Fax: +(44) 121.459 7171
www.zucchini.uk.com
United Kingdom
Electrak
N° 1 Industrial Estate
Medomsley Road
Consett - County Durham
DH8 6SR
Tel: +(44) 1207 503 400
Fax: +(44) 1207 501 799
www.electrak.co.uk/
United Kingdom
Legrand Group
Discover the complete offer
of Legrand Group in United Kingdom
www.legrandgroup.co.uk
Russia
Legrand
Firelec Legrand P.T.
Ul.Malaya Semenovskaya, 9 - bât.12
107023 Moscou
Tel: +(7) 495 660 75 50, 660 75 60
Fax: +(7) 495 660 75 51, 660 75 61
www.legrand.ru/
Russia
Bticino
26 Prospekt Mira, building 4
129090, Moscou
Tel: +(7) 495 771 69 32
Fax: +(7) 495 771 69 33
www.bticino.ru/
Russia
Ortronics
Ul.Malaya Semenovskaya,9 bat.12
107023, Moscou
Tel: +(7) 495 660 75 50, 660 75 60
Fax: +(7) 495 660 75 51, 660 75 61
www.ortronics.com/
Serbia
Legrand
Legrand Electric d.o.o.
Djordja Vajferta 36
11000 Beograd
Tel: +(381) 11 245 39 36
Fax: +(381) 11 344 28 87
www.legrand.rs/
Montenegro
Legrand
Legrand Electric d.o.o.
Djordja Vajferta 36
11000 Beograd
Tel: +(381) 11 245 39 36
Fax: +(381) 11 344 28 87
www.legrand.rs/
Slovakia
VAN GEEL SLOVAKIA
Tel: +(421) 553 260 320
Fax: +(421) 553 260 321
Slovakia
Legrand
Legrand Slovakia
Plus Centrum
Panónska cesta 7
851 04 Bratislava
Tel: +(421) 232 153 601
Fax: +(421) 232 153 609
www.legrand.sk/
Slovenia
Legrand SLV d.o.o
Planjava 2
1236 Trzin
Tel: +(386) 1 562 01 70
Fax: +(386) 1 562 12 13
http://www.legrand.si/
Sweden
Cablofil Scandinavia
Avedoreholmen 48
DK 2650
HVIDOVRE
Tel: +(45) 36 340 598
www.legrand.se
Switzerland
Legrand
Legrand (Suisse) S.A.
Industriestrasse, 3
code postal - 5242, Birr
Tel: +(41) 56 464 67 67
Fax: +(41) 56 464 67 60
www.legrand.ch/
Switzerland
Bticino
Legrand (Suisse) S.A.
Industriestrasse, 3
code postal - 5242, Birr
Tel: +(41) 56 464 67 67
Fax: +(41) 56 464 67 60
www.bticino.it/
Turkey
Legrand
Legrand Elektrik San. A.S.
Sishane Refik Saydam Cad.
No: 179
34430 Istanbul
Tel: +(90) 212 368 28 00
Fax: +(90) 212 249 39 91
www.legrand.com.tr/
Turkey
Bticino
Eltas Elektrik A.S.
Sishane Refik Saydam Cad.
No: 179
800050 Istanbul
Tel: +(90) 212 245 72 14 / 15
Fax: +(90) 212 249 39 91
www.bticino.com.tr/
Turkey
Estap
Kirazlidere Mh. Havacilar Cad
Sarnic Sok.
Gültekin Plaza N° 1 Kat : 2
Tasdelen / Cekmeköy
34788 Istanbul
Tel: +(90) 216 429 26 26
Fax: +(90) 216 429 32 33
www.estap.com.tr/
Ukraine
Legrand
LEGRAND Ukraine Ltd
Turovskaya St., 31
04080 KIEV
Tel: +(38) 044 494 00 10
Fax: +(38) 044 490 67 56
www.legrand.ua/
Australia
HPM-Legrand
A.B.N. 31 000 102 661
Locked Bag 5007 - Alexandria NSW 2015
Head Office: (02) 9245 1999
Tel: 1300 369 777
Fax: 1300 369 780
www.hpm.com.au/
Australia
HPM / LEGRAND Australia
Unit 99 79-99
ST Hilliers Road
PO BOX 6245
NSW 2144 Auburn
Tel: +(61) 2 8748 0333
Fax: +(61) 2 8748 0398
www.legrand.com.au/
Kiribati
Legrand Service Export
128 avenue du Maréchal de Lattre de Tassigny
87045 Limoges
Tel: +(33) 5 55 06 87 87
Fax: +(33) 5 55 06 75 75
direction-export.limoges@legrand.fr
Marshall Islands
Legrand Service Export
128 avenue du Maréchal de Lattre de Tassigny
87045 Limoges
Tel: +(33) 5 55 06 87 87
Fax: +(33) 5 55 06 75 75
direction-export.limoges@legrand.fr
Micronesia
Legrand Service Export
128 avenue du Maréchal de Lattre de Tassigny
87045 Limoges
Tel: +(33) 5 55 06 87 87
Fax: +(33) 5 55 06 75 75
direction-export.limoges@legrand.fr
New Zealand
Legrand New Zealand Ltd
Crescent Chambers
40-42 Eden Crescent
PO BOX 1940
Shortland Street
AUCKLAND CBD
Tel: +(64) 9 303 3350
Fax: +(64) 9 303 3503
sales.auckland@legrand.co.nz
Solomon Islands
Legrand Service Export
128 avenue du Maréchal de Lattre de Tassigny
87045 Limoges
Tel: +(33) 5 55 06 87 87
Fax: +(33) 5 55 06 75 75
direction-export.limoges@legrand.fr
Samoa
Legrand Pacifique
15 Route du Sud
Immeuble Cap-Normandie
Lot 204 - 2ème étage
bangui
Val Plaisance
98800 NOUMEA
NEW CALEDONIA
Tel: +(687) 462 818
office.mauritius@legrandelectric.com
Nouvelle-Calédonie
Legrand
10 rue Gustave Lods
Résidence l'Oubangui
Val Plaisance
98800 NOUMEA
NOUVELLE CALEDONIE
Tel : +(687) 462 818
Fax : +(687) 259 564
office.mauritius@legrandelectric.com