Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° ZU75201002D

Left feed unit + left end cover 40A 4 conductors LBplus data

New
  • Pack (number of units) O/R
  • Volume (dm3) O/R
  • Weight (g) O/R

PRODUCT INFORMATION

Submitted to local tests, please contact your local agency

Substitution references

No substitute reference

Product characteristics
Feed unit
  • Allows you to electrically power the LBplus line througha cable line
  • With clamps for connection to rigid of flexible copper cables, and cable terminal
  • The end feed units includes the corresponding end cover : Right feed unit + right end cover - Left feed unit + left end cover
  • The intermediate feed unit can be used to power the busbar from the middle of the line, reducing the voltage drop at the end of the line and/or facilitating the installation when the power supply point is near the centre of the line
  • In : 40 A
  • Conductors : 4
  • Description : LH feed unit + LH end cover
  • Weight : 1.2 kg
General characteristics
LBplus data - LBplus data for energy distribution and lighting managment from 25 A to 63 A
notices_guides.png Installation instructions & related documents

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.