Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° ZU75180102D

Straight lenght with BUS type LBD256 25A 6 conductors 4+4 outlets LBplus data - 3m

New
  • Pack (number of units) O/R
  • Volume (dm3) O/R
  • Weight (g) O/R

PRODUCT INFORMATION

Submitted to local tests, please contact your local agency

Substitution references

No substitute reference

Product characteristics
Straight lenghts with BUS
  • Type : LBD256
  • In : 25 A
  • Lenght : 3 m
  • Conductors : 6
  • Outlets : 4+4
  • Weight : 3.9 kg
General characteristics
LBplus data - LBplus data for energy distribution and lighting managment from 25 A to 63 A
notices_guides.png Installation instructions & related documents

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.